• Special Screws
  • Hexalobular Socket Head Screws

Hexalobular Socket Head Cap Screws with Extreme Low Profile

SETS

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SETSHexalobular Socket Head Cap Screws with Extreme Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular Socket No. t Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SETS-M2-4 M2 0.4 4 4-0.4~0 0.5 SKX-4 4 0.4 0.15 20 0.047 18.71 CAD Cart
SETS-M2-5 M2 0.4 5 4-0.4~0 0.5 SKX-4 4 0.4 0.15 20 0.067 18.71 CAD Cart
SETS-M2-6 M2 0.4 6 4-0.4~0 0.5 SKX-4 4 0.4 0.15 20 0.087 18.05 CAD Cart
SETS-M2-8 M2 0.4 8 4-0.4~0 0.5 SKX-4 4 0.4 0.15 20 0.13 18.05 CAD Cart
SETS-M2-10 M2 0.4 10 4-0.4~0 0.5 SKX-4 4 0.4 0.15 20 0.17 15.80 CAD Cart
SETS-M2-12 M2 0.4 12 4-0.4~0 0.5 SKX-4 4 0.4 0.15 20 0.23 15.80 CAD Cart
SETS-M2.6-4 M2.6 0.45 4 6-0.5~0 0.6 SKX-5 5 0.5 0.3 20 0.17 19.00 CAD Cart
SETS-M2.6-5 M2.6 0.45 5 6-0.5~0 0.6 SKX-5 5 0.5 0.3 20 0.2 19.00 CAD Cart
SETS-M2.6-6 M2.6 0.45 6 6-0.5~0 0.6 SKX-5 5 0.5 0.3 20 0.23 18.71 CAD Cart
SETS-M2.6-8 M2.6 0.45 8 6-0.5~0 0.6 SKX-5 5 0.5 0.3 20 0.29 18.05 CAD Cart
SETS-M2.6-10 M2.6 0.45 10 6-0.5~0 0.6 SKX-5 5 0.5 0.3 20 0.35 15.80 CAD Cart
SETS-M2.6-12 M2.6 0.45 12 6-0.5~0 0.6 SKX-5 5 0.5 0.3 20 0.41 16.10 CAD Cart
SETS-M3-6 M3 0.5 6 7-0.5~0 0.8 SKX-6 6 0.75 0.6 20 0.39 17.00 CAD Cart
SETS-M3-8 M3 0.5 8 7-0.5~0 0.8 SKX-6 6 0.75 0.6 20 0.48 17.00 CAD Cart
SETS-M3-10 M3 0.5 10 7-0.5~0 0.8 SKX-6 6 0.75 0.6 20 0.56 15.02 CAD Cart
SETS-M3-12 M3 0.5 12 7-0.5~0 0.8 SKX-6 6 0.75 0.6 20 0.64 15.02 CAD Cart
SETS-M3-16 M3 0.5 16 7-0.5~0 0.8 SKX-6 6 0.75 0.6 20 0.84 15.02 CAD Cart
SETS-M4-6 M4 0.7 6 8-0.5~0 0.9 SKX-8 8 0.9 1.5 20 0.65 17.92 CAD Cart
SETS-M4-8 M4 0.7 8 8-0.5~0 0.9 SKX-8 8 0.9 1.5 20 0.8 17.92 CAD Cart
SETS-M4-10 M4 0.7 10 8-0.5~0 0.9 SKX-8 8 0.9 1.5 20 0.95 16.72 CAD Cart
SETS-M4-12 M4 0.7 12 8-0.5~0 0.9 SKX-8 8 0.9 1.5 20 1.1 16.10 CAD Cart
SETS-M4-16 M4 0.7 16 8-0.5~0 0.9 SKX-8 8 0.9 1.5 20 1.4 16.39 CAD Cart
SETS-M4-20 M4 0.7 20 8-0.5~0 0.9 SKX-8 8 0.9 1.5 20 1.8 16.72 CAD Cart
SETS-M4-25 M4 0.7 25 8-0.5~0 0.9 SKX-8 8 0.9 1.5 20 2.3 17.00 CAD Cart
SETS-M5-8 M5 0.8 8 9-0.5~0 1 SKX-10 10 1 3.1 20 0.73 19.00 CAD Cart
SETS-M5-10 M5 0.8 10 9-0.5~0 1 SKX-10 10 1 3.1 20 0.98 16.72 CAD Cart
SETS-M5-12 M5 0.8 12 9-0.5~0 1 SKX-10 10 1 3.1 20 1.2 16.72 CAD Cart
SETS-M5-16 M5 0.8 16 9-0.5~0 1 SKX-10 10 1 3.1 20 1.7 17.32 CAD Cart
SETS-M5-20 M5 0.8 20 9-0.5~0 1 SKX-10 10 1 3.1 20 2.3 17.92 CAD Cart
SETS-M5-25 M5 0.8 25 9-0.5~0 1 SKX-10 10 1 3.1 20 3.1 18.05 CAD Cart
SETS-M5-30 M5 0.8 30 9-0.5~0 1 SKX-10 10 1 3.1 20 3.8 20.23 CAD Cart
SETS-M6-8 M6 1 8 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 1.7 22.46 CAD Cart
SETS-M6-10 M6 1 10 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 2.1 20.64 CAD Cart
SETS-M6-12 M6 1 12 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 2.5 21.25 CAD Cart
SETS-M6-16 M6 1 16 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 3.1 21.86 CAD Cart
SETS-M6-20 M6 1 20 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 3.9 23.36 CAD Cart
SETS-M6-25 M6 1 25 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 5 28.54 CAD Cart
SETS-M6-30 M6 1 30 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 5.7 29.15 CAD Cart
SETS-M6-35 M6 1 35 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 7.3 26.72 CAD Cart
SETS-M6-40 M6 1 40 12-0.6~0 1.2 SKX-20 20 1.2 5.3 20 8.4 28.54 CAD Cart
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
SETS
Main Body SUSXM7
(S.S. grade:A2)

Application

Reducing the size of equipment and devices

Characteristics

  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
    ⇒We can make a screw like this one

SETSHexalobular Socket Head Cap Screws with Extreme Low Profile

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETSHexalobular Socket Head Cap Screws with Extreme Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETSHexalobular Socket Head Cap Screws with Extreme Low Profile

SKXB Hexalobular Short Bit
SKXB

SETSHexalobular Socket Head Cap Screws with Extreme Low Profile

SRD Magnet Screwdriver
SRD

SETSHexalobular Socket Head Cap Screws with Extreme Low Profile


Product List

Click here to see Hexalobular Socket Head Screws

Click here to see Special Screws

Most Read