Specs/CAD
Unit : mm
Part Number | Hexalobular Socket No. |
A | L1 | L2 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|
SKX-4 | 4 | 1.26 | 45 | 13 | 1 | 0.56 | 8.20 | CAD | Cart |
SKX-5 | 5 | 1.42 | 47 | 14 | 1 | 0.75 | 8.20 | CAD | Cart |
SKX-6 | 6 | 1.66 | 42 | 16 | 1 | 0.98 | 9.62 | CAD | Cart |
SKX-8 | 8 | 2.32 | 48 | 16 | 1 | 2.1 | 9.62 | CAD | Cart |
SKX-10 | 10 | 2.74 | 51 | 16 | 1 | 3.1 | 9.62 | CAD | Cart |
SKX-15 | 15 | 3.28 | 54 | 18 | 1 | 4.8 | 9.62 | CAD | Cart |
SKX-20 | 20 | 3.86 | 57 | 19 | 1 | 6.9 | 9.62 | CAD | Cart |
SKX-25 | 25 | 4.43 | 63 | 20 | 1 | 10 | 9.62 | CAD | Cart |
SKX-30 | 30 | 5.52 | 70 | 25 | 1 | 18 | 11.66 | CAD | Cart |
SKX-40 | 40 | 6.65 | 76 | 26 | 1 | 28 | 13.08 | CAD | Cart |
SKX-45 | 45 | 7.82 | 89 | 32 | 1 | 45 | 30.53 | CAD | Cart |
Material/Finish
SKX | |
---|---|
Main Body | Alloyed Steel(Hardness 50 HRC or higher) Ferrosoferric Oxide Coating |
Application
Installing and removing hexalobular socket head screwsCharacteristics
- Special keys for hexalobular socket head screws allow you to tighten at higher torques more safely.⇒Features of the Hexalobular Socket
*The hexalobular shape is prescribed by JIS B 1015:2008(ISO 10664:2005)“Hexalobular internal driving feature for bolts and screws”.
Applicable Hexalobular Socket Head Screws
Hexalobular Wrench |
Applicable Hexalobular Socket Head Screws | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
SSTS
SSTS |
SET
SETS
SET-NI SET-BNI SETS |
SLT
SLTS
SLT-TZB SLTS |
SLEC-A
SLEC-A SLEC-A-EL |
SLEC-B
SLEC-B SLEC-B-EL |
SNPXS
SNPXS |
SNFXS
SNFXS |
SET-TZB(INCH)
SET-TZB(INCH) |
|||
SKX-4 | SETS-M2 | |||||||||
SKX-5 | SSTS-M2 | SETS-M2.6 | ||||||||
SKX-6 | SSTS-M2.5 | SET-M3 | SETS-M3 | SLTS-M2 | SNPXS-M2 | SNFXS-M2 | SET-#6-32-TZB | |||
SKX-8 | SSTS-M3 | SET-M4 | SETS-M4 | SLTS-M2.5 | SNPXS-M2.5 | SNFXS-M2.5 | SET-#8-32-TZB SET-#10-24-TZB SET-#10-32-TZB |
|||
SKX-10 | SSTS-M4 | SET-M5 | SETS-M5 | SLT-M3-TZB | SLTS-M3 | SLEC-M3-A | SLEC-M3-B | SNPXS-M3 | SNFXS-M3 | |
SKX-15 | SSTS-M5 | SLEC-M4-A | SLEC-M4-B | |||||||
SKX-20 | SSTS-M6 | SETS-M6 | SLT-M4-TZB | SLTS-M4 | SLEC-M5-A | SLEC-M5-B | SNPXS-M4 | SNFXS-M4 | ||
SKX-25 | SSTS-M8 | SLT-M5-TZB | SLTS-M5 | SLEC-M6-A | SLEC-M6-B | SNPXS-M5 | SNFXS-M5 | |||
SKX-30 | SLT-M6-TZB | SLTS-M6 | SLEC-M8-A | SLEC-M8-B | SNPXS-M6 | SNFXS-M6 | ||||
SKX-40 | SLEC-M10-A | |||||||||
SKX-45 | SLEC-M12-A |