• Special Screws
  • Hexalobular Socket Head Screws

SKXB

Hexalobular short bits

Hexalobular short bits

Dimension Drawing

SKXBHexalobular Short Bits寸法図

Specs/CAD

Unit : mm

Part Number Hexalobular
Socket
No.
A L B Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SKXB-4 4 2.0 25 6.35 1 4.5 16.14 CAD Cart
SKXB-5 5 3.0 25 6.35 1 4.6 10.75 CAD Cart
SKXB-6 6 3.0 25 6.35 1 4.6 10.75 CAD Cart
SKXB-8 8 3.0 25 6.35 1 4.7 10.75 CAD Cart
SKXB-10 10 4.0 25 6.35 1 4.8 10.75 CAD Cart
SKXB-15 15 4.0 25 6.35 1 4.9 10.75 CAD Cart
SKXB-20 20 5.0 25 6.35 1 5.2 10.75 CAD Cart
SKXB-25 25 5.0 25 6.35 1 5.2 10.75 CAD Cart
SKXB-30 30 6.0 25 6.35 1 5.6 10.75 CAD Cart

Material/Finish

SKXB
Main Body Tool Steel (Hardness: 60HRC or Higher)

Application

Installing and removing hexalobular socket head screws

Characteristics

  • Short bit dedicated for hexalobular screws.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • Torque management of hexalobular screws is possible by use in combination with a torque screwdriver or torque wrench.
  • If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit. SKABA

* The hexalobular shape is prescribed by JIS B 1015:2008 (ISO 10664:2005) "Hexalobular internal driving feature for bolts and screws".

SKXBHexalobular Short Bits


Applicable Hexalobular Socket Head Screws

Part Number Applicable Hexalobular Socket Head Screws
SSTS
SSTS
SET SETS
SET-NI SET-BNI SETS
SLT SLTS
SLT-TZB SLTS
SLEC-A
SLEC-A SLEC-A-EL
SLEC-B
SNPXS
SNPXS
SNFXS
SNFXS
SKXB-4 SETS-M2
SKXB-5 SSTS-M2 SETS-M2.6
SKXB-6 SSTS-M2.5 SET-M3 SETS-M3 SLTS-M2 SNPXS-M2 SNFXS-M2
SKXB-8 SSTS-M3 SET-M4 SETS-M4 SLTS-M2.5 SNPXS-M2.5 SNFXS-M2.5
SKXB-10 SSTS-M4 SET-M5 SETS-M5 SLT-M3-TZB SLTS-M3 SLEC-M3-A SLEC-M3-B SNPXS-M3 SNFXS-M3
SKXB-15 SSTS-M5 SLEC-M4-A SLEC-M4-B
SKXB-20 SSTS-M6 SETS-M6 SLT-M4-TZB SLTS-M4 SLEC-M5-A SLEC-M5-B SNPXS-M4 SNFXS-M4
SKXB-25 SSTS-M8 SLT-M5-TZB SLTS-M5 SLEC-M6-A SLEC-M6-B SNPXS-M5 SNFXS-M5
SKXB-30 SLT-M6-TZB SLTS-M6 SLEC-M8-A SLEC-M8-B SNPXS-M6 SNFXS-M6

Related Products

Magnet Screwdrivers SRD for SKXB
SRD

SKXBHexalobular Short Bits

SKABA Adapter for Short Bit
SKABA

SKXBHexalobular Short Bits


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time