Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLT-M3-6-TZB | M3 | 0.5 | 6 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.53 | 10.23 | CAD | Cart |
SLT-M3-8-TZB | M3 | 0.5 | 8 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.62 | 10.23 | CAD | Cart |
SLT-M3-10-TZB | M3 | 0.5 | 10 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.7 | 10.23 | CAD | Cart |
SLT-M3-12-TZB | M3 | 0.5 | 12 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.78 | 11.82 | CAD | Cart |
SLT-M3-16-TZB | M3 | 0.5 | 16 | 5.5 | 2.4 | SKX-10 | 10 | 1.27 | 50 | 0.98 | 15.75 | CAD | Cart |
SLT-M4-6-TZB | M4 | 0.7 | 6 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.1 | 11.03 | CAD | Cart |
SLT-M4-8-TZB | M4 | 0.7 | 8 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.3 | 11.82 | CAD | Cart |
SLT-M4-10-TZB | M4 | 0.7 | 10 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.4 | 11.82 | CAD | Cart |
SLT-M4-12-TZB | M4 | 0.7 | 12 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.6 | 12.60 | CAD | Cart |
SLT-M4-16-TZB | M4 | 0.7 | 16 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 1.9 | 15.75 | CAD | Cart |
SLT-M4-20-TZB | M4 | 0.7 | 20 | 7 | 3.1 | SKX-20 | 20 | 1.66 | 50 | 2.3 | 19.68 | CAD | Cart |
SLT-M5-8-TZB | M5 | 0.8 | 8 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 1.8 | 19.68 | CAD | Cart |
SLT-M5-10-TZB | M5 | 0.8 | 10 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2 | 14.18 | CAD | Cart |
SLT-M5-12-TZB | M5 | 0.8 | 12 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.3 | 14.97 | CAD | Cart |
SLT-M5-16-TZB | M5 | 0.8 | 16 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 2.8 | 15.75 | CAD | Cart |
SLT-M5-20-TZB | M5 | 0.8 | 20 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 3.3 | 16.55 | CAD | Cart |
SLT-M5-25-TZB | M5 | 0.8 | 25 | 8.5 | 3.65 | SKX-25 | 25 | 1.91 | 50 | 4.1 | 22.82 | CAD | Cart |
SLT-M6-8-TZB | M6 | 1 | 8 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.1 | 10.09 | CAD | Cart |
SLT-M6-10-TZB | M6 | 1 | 10 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.5 | 6.62 | CAD | Cart |
SLT-M6-12-TZB | M6 | 1 | 12 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 3.8 | 6.62 | CAD | Cart |
SLT-M6-16-TZB | M6 | 1 | 16 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 4.5 | 6.62 | CAD | Cart |
SLT-M6-20-TZB | M6 | 1 | 20 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 5.3 | 7.25 | CAD | Cart |
SLT-M6-25-TZB | M6 | 1 | 25 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 6.4 | 12.29 | CAD | Cart |
SLT-M6-30-TZB | M6 | 1 | 30 | 10 | 4.4 | SKX-30 | 30 | 2.29 | 20 | 7.1 | 12.60 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SLT-TZB | |
---|---|
Main Body | SAE1022 Trivalent Chromate Treatment |
Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with low head height.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".