Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNFXS-M2-4 | M2 | 0.4 | 4 | 3.8 | 1.2 | SKX-6 | 6 | 0.64 | 20 | 0.14 | 3.36 | CAD | Cart |
SNFXS-M2-5 | M2 | 0.4 | 5 | 3.8 | 1.2 | SKX-6 | 6 | 0.64 | 20 | 0.16 | 3.91 | CAD | Cart |
SNFXS-M2-6 | M2 | 0.4 | 6 | 3.8 | 1.2 | SKX-6 | 6 | 0.64 | 20 | 0.18 | 3.91 | CAD | Cart |
SNFXS-M2-8 | M2 | 0.4 | 8 | 3.8 | 1.2 | SKX-6 | 6 | 0.64 | 20 | 0.21 | 4.20 | CAD | Cart |
SNFXS-M2-10 | M2 | 0.4 | 10 | 3.8 | 1.2 | SKX-6 | 6 | 0.64 | 20 | 0.25 | 5.02 | CAD | Cart |
SNFXS-M2-12 | M2 | 0.4 | 12 | 3.8 | 1.2 | SKX-6 | 6 | 0.64 | 20 | 0.29 | 5.57 | CAD | Cart |
SNFXS-M2.5-4 | M2.5 | 0.45 | 4 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.27 | 3.91 | CAD | Cart |
SNFXS-M2.5-5 | M2.5 | 0.45 | 5 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.3 | 4.20 | CAD | Cart |
SNFXS-M2.5-6 | M2.5 | 0.45 | 6 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.33 | 4.45 | CAD | Cart |
SNFXS-M2.5-8 | M2.5 | 0.45 | 8 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.4 | 5.02 | CAD | Cart |
SNFXS-M2.5-10 | M2.5 | 0.45 | 10 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.46 | 5.57 | CAD | Cart |
SNFXS-M2.5-12 | M2.5 | 0.45 | 12 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.52 | 5.86 | CAD | Cart |
SNFXS-M2.5-16 | M2.5 | 0.45 | 16 | 4.7 | 1.5 | SKX-8 | 8 | 0.79 | 20 | 0.65 | 6.97 | CAD | Cart |
SNFXS-M3-5 | M3 | 0.5 | 5 | 5.5 | 1.65 | SKX-10 | 10 | 0.83 | 20 | 0.49 | 3.07 | CAD | Cart |
SNFXS-M3-6 | M3 | 0.5 | 6 | 5.5 | 1.65 | SKX-10 | 10 | 0.83 | 20 | 0.53 | 4.75 | CAD | Cart |
SNFXS-M3-8 | M3 | 0.5 | 8 | 5.5 | 1.65 | SKX-10 | 10 | 0.83 | 20 | 0.61 | 5.02 | CAD | Cart |
SNFXS-M3-10 | M3 | 0.5 | 10 | 5.5 | 1.65 | SKX-10 | 10 | 0.83 | 20 | 0.69 | 5.30 | CAD | Cart |
SNFXS-M3-12 | M3 | 0.5 | 12 | 5.5 | 1.65 | SKX-10 | 10 | 0.83 | 20 | 0.77 | 5.57 | CAD | Cart |
SNFXS-M3-16 | M3 | 0.5 | 16 | 5.5 | 1.65 | SKX-10 | 10 | 0.83 | 20 | 0.94 | 6.41 | CAD | Cart |
SNFXS-M3-20 | M3 | 0.5 | 20 | 5.5 | 1.65 | SKX-10 | 10 | 0.83 | 20 | 1.1 | 6.97 | CAD | Cart |
SNFXS-M4-6 | M4 | 0.7 | 6 | 8.4 | 2.7 | SKX-20 | 20 | 1.53 | 20 | 1 | 3.91 | CAD | Cart |
SNFXS-M4-8 | M4 | 0.7 | 8 | 8.4 | 2.7 | SKX-20 | 20 | 1.53 | 20 | 1.2 | 5.02 | CAD | Cart |
SNFXS-M4-10 | M4 | 0.7 | 10 | 8.4 | 2.7 | SKX-20 | 20 | 1.53 | 20 | 1.3 | 5.57 | CAD | Cart |
SNFXS-M4-12 | M4 | 0.7 | 12 | 8.4 | 2.7 | SKX-20 | 20 | 1.53 | 20 | 1.5 | 6.41 | CAD | Cart |
SNFXS-M4-16 | M4 | 0.7 | 16 | 8.4 | 2.7 | SKX-20 | 20 | 1.53 | 20 | 1.8 | 6.97 | CAD | Cart |
SNFXS-M4-20 | M4 | 0.7 | 20 | 8.4 | 2.7 | SKX-20 | 20 | 1.53 | 20 | 2.1 | 8.64 | CAD | Cart |
SNFXS-M4-25 | M4 | 0.7 | 25 | 8.4 | 2.7 | SKX-20 | 20 | 1.53 | 20 | 2.5 | 9.74 | CAD | Cart |
SNFXS-M5-8 | M5 | 0.8 | 8 | 9.3 | 2.7 | SKX-25 | 25 | 1.51 | 20 | 2.2 | 6.41 | CAD | Cart |
SNFXS-M5-10 | M5 | 0.8 | 10 | 9.3 | 2.7 | SKX-25 | 25 | 1.51 | 20 | 2.4 | 6.41 | CAD | Cart |
SNFXS-M5-12 | M5 | 0.8 | 12 | 9.3 | 2.7 | SKX-25 | 25 | 1.51 | 20 | 2.7 | 6.41 | CAD | Cart |
SNFXS-M5-16 | M5 | 0.8 | 16 | 9.3 | 2.7 | SKX-25 | 25 | 1.51 | 20 | 3.1 | 9.19 | CAD | Cart |
SNFXS-M5-20 | M5 | 0.8 | 20 | 9.3 | 2.7 | SKX-25 | 25 | 1.51 | 20 | 3.6 | 10.57 | CAD | Cart |
SNFXS-M5-25 | M5 | 0.8 | 25 | 9.3 | 2.7 | SKX-25 | 25 | 1.51 | 20 | 4.2 | 12.80 | CAD | Cart |
SNFXS-M5-30 | M5 | 0.8 | 30 | 9.3 | 2.7 | SKX-25 | 25 | 1.51 | 20 | 4.8 | 15.01 | CAD | Cart |
SNFXS-M6-10 | M6 | 1 | 10 | 11.3 | 3.3 | SKX-30 | 30 | 1.78 | 20 | 3.9 | 8.92 | CAD | Cart |
SNFXS-M6-12 | M6 | 1 | 12 | 11.3 | 3.3 | SKX-30 | 30 | 1.78 | 20 | 4.3 | 9.74 | CAD | Cart |
SNFXS-M6-16 | M6 | 1 | 16 | 11.3 | 3.3 | SKX-30 | 30 | 1.78 | 20 | 4.9 | 12.80 | CAD | Cart |
SNFXS-M6-20 | M6 | 1 | 20 | 11.3 | 3.3 | SKX-30 | 30 | 1.78 | 20 | 5.6 | 15.56 | CAD | Cart |
SNFXS-M6-25 | M6 | 1 | 25 | 11.3 | 3.3 | SKX-30 | 30 | 1.78 | 20 | 6.5 | 16.68 | CAD | Cart |
SNFXS-M6-30 | M6 | 1 | 30 | 11.3 | 3.3 | SKX-30 | 30 | 1.78 | 20 | 7.4 | 20.57 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNFXS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Prevention of damage to screw heads and reliable tighteningCharacteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Mounting/removing with regular tools such as hex keys and screwdrivers is not possible. Also usable for applications including prevention of disassembly, theft, or tampering for devices or facilities.* 2
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
*2: Tools for hexalobular sockets are commercially available. When tampering prevention is the main objective, consider tamper resistant screws. ⇒Tamper Resistance Screws