• Special Screws
  • Hexalobular Socket Head Screws

SNFXS-M2.5-8

Hexalobular Socket Flat Head Machine Screws

Dimension Drawing

SNFXSHexalobular Socket Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.5
L
All
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular Socket No. t Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SNFXS-M2.5-8 M2.5 0.45 8 4.7 1.5 SKX-8 8 0.79 20 0.4 5.53 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNFXS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Prevention of damage to screw heads and reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • Mounting/removing with regular tools such as hex keys and screwdrivers is not possible. Also usable for applications including prevention of disassembly, theft, or tampering for devices or facilities.* 2
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
*2: Tools for hexalobular sockets are commercially available. When tampering prevention is the main objective, consider tamper resistant screws. ⇒Tamper Resistance Screws


Related Products

SKX Hexalobular Wrench
SKX

SNFXSHexalobular Socket Flat Head Machine Screws

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SNFXSHexalobular Socket Flat Head Machine Screws

SKXB Hexalobular Short Bit
SKXB

SNFXSHexalobular Socket Flat Head Machine Screws

SRD Magnet Screwdriver
SRD

SNFXSHexalobular Socket Flat Head Machine Screws


Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time