Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNPXS-M2.5-4 | M2.5 | 0.45 | 4 | 5 | 2.1 | SKX-8 | 8 | 1.04 | 20 | 0.27 | 8.51 | CAD | Cart |
SNPXS-M2.5-5 | M2.5 | 0.45 | 5 | 5 | 2.1 | SKX-8 | 8 | 1.04 | 20 | 0.3 | 9.14 | CAD | Cart |
SNPXS-M2.5-6 | M2.5 | 0.45 | 6 | 5 | 2.1 | SKX-8 | 8 | 1.04 | 20 | 0.33 | 9.79 | CAD | Cart |
SNPXS-M2.5-8 | M2.5 | 0.45 | 8 | 5 | 2.1 | SKX-8 | 8 | 1.04 | 20 | 0.4 | 10.09 | CAD | Cart |
SNPXS-M2.5-10 | M2.5 | 0.45 | 10 | 5 | 2.1 | SKX-8 | 8 | 1.04 | 20 | 0.46 | 10.40 | CAD | Cart |
SNPXS-M2.5-12 | M2.5 | 0.45 | 12 | 5 | 2.1 | SKX-8 | 8 | 1.04 | 20 | 0.52 | 10.72 | CAD | Cart |
SNPXS-M2.5-16 | M2.5 | 0.45 | 16 | 5 | 2.1 | SKX-8 | 8 | 1.04 | 20 | 0.65 | 11.03 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNPXS | |
---|---|
Material | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Prevention of damage to screw heads and reliable tighteningCharacteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Mounting/removing with regular tools such as hex keys and screwdrivers is not possible. Also usable for applications including prevention of disassembly, theft, or tampering for devices or facilities.* 2
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
*2: Tools for hexalobular sockets are commercially available. When tampering prevention is the main objective, consider tamper resistant screws. ⇒Tamper Resistance Screws