Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNPXS-M3-5 | M3 | 0.5 | 5 | 5.6 | 2.4 | SKX-10 | 10 | 1.27 | 20 | 0.49 | 7.25 | CAD | Cart |
SNPXS-M3-6 | M3 | 0.5 | 6 | 5.6 | 2.4 | SKX-10 | 10 | 1.27 | 20 | 0.53 | 9.48 | CAD | Cart |
SNPXS-M3-8 | M3 | 0.5 | 8 | 5.6 | 2.4 | SKX-10 | 10 | 1.27 | 20 | 0.61 | 9.79 | CAD | Cart |
SNPXS-M3-10 | M3 | 0.5 | 10 | 5.6 | 2.4 | SKX-10 | 10 | 1.27 | 20 | 0.69 | 12.29 | CAD | Cart |
SNPXS-M3-12 | M3 | 0.5 | 12 | 5.6 | 2.4 | SKX-10 | 10 | 1.27 | 20 | 0.77 | 12.29 | CAD | Cart |
SNPXS-M3-16 | M3 | 0.5 | 16 | 5.6 | 2.4 | SKX-10 | 10 | 1.27 | 20 | 0.94 | 13.54 | CAD | Cart |
SNPXS-M3-20 | M3 | 0.5 | 20 | 5.6 | 2.4 | SKX-10 | 10 | 1.27 | 20 | 1.1 | 16.06 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNPXS | |
---|---|
Material | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Prevention of damage to screw heads and reliable tighteningCharacteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Mounting/removing with regular tools such as hex keys and screwdrivers is not possible. Also usable for applications including prevention of disassembly, theft, or tampering for devices or facilities.* 2
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
*2: Tools for hexalobular sockets are commercially available. When tampering prevention is the main objective, consider tamper resistant screws. ⇒Tamper Resistance Screws