Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNPXS-M4-6 | M4 | 0.7 | 6 | 8 | 3.1 | SKX-20 | 20 | 1.66 | 20 | 1 | 9.48 | CAD | Cart |
SNPXS-M4-8 | M4 | 0.7 | 8 | 8 | 3.1 | SKX-20 | 20 | 1.66 | 20 | 1.2 | 9.79 | CAD | Cart |
SNPXS-M4-10 | M4 | 0.7 | 10 | 8 | 3.1 | SKX-20 | 20 | 1.66 | 20 | 1.3 | 10.09 | CAD | Cart |
SNPXS-M4-12 | M4 | 0.7 | 12 | 8 | 3.1 | SKX-20 | 20 | 1.66 | 20 | 1.5 | 10.72 | CAD | Cart |
SNPXS-M4-16 | M4 | 0.7 | 16 | 8 | 3.1 | SKX-20 | 20 | 1.66 | 20 | 1.8 | 12.60 | CAD | Cart |
SNPXS-M4-20 | M4 | 0.7 | 20 | 8 | 3.1 | SKX-20 | 20 | 1.66 | 20 | 2.1 | 15.12 | CAD | Cart |
SNPXS-M4-25 | M4 | 0.7 | 25 | 8 | 3.1 | SKX-20 | 20 | 1.66 | 20 | 2.5 | 17.95 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNPXS | |
---|---|
Material | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Prevention of damage to screw heads and reliable tighteningCharacteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Screw heads are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Mounting/removing with regular tools such as hex keys and screwdrivers is not possible. Also usable for applications including prevention of disassembly, theft, or tampering for devices or facilities.* 2
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
*2: Tools for hexalobular sockets are commercially available. When tampering prevention is the main objective, consider tamper resistant screws. ⇒Tamper Resistance Screws