Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular SocketNo. | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SSTS-M2-4 | M2 | 0.4 | 4 | 4 | 1.2 | SKX-5 | 5 | 0.9 | 0.18 | 10 | 0.11 | 21.24 | CAD | Cart |
SSTS-M2-5 | M2 | 0.4 | 5 | 4 | 1.2 | SKX-5 | 5 | 0.9 | 0.18 | 10 | 0.13 | 19.24 | CAD | Cart |
SSTS-M2-6 | M2 | 0.4 | 6 | 4 | 1.2 | SKX-5 | 5 | 0.9 | 0.18 | 10 | 0.15 | 18.76 | CAD | Cart |
SSTS-M2-8 | M2 | 0.4 | 8 | 4 | 1.2 | SKX-5 | 5 | 0.9 | 0.18 | 10 | 0.19 | 19.87 | CAD | Cart |
SSTS-M2.5-4 | M2.5 | 0.45 | 4 | 5 | 1.3 | SKX-6 | 6 | 1 | 0.36 | 10 | 0.23 | 17.59 | CAD | Cart |
SSTS-M2.5-5 | M2.5 | 0.45 | 5 | 5 | 1.3 | SKX-6 | 6 | 1 | 0.36 | 10 | 0.26 | 15.94 | CAD | Cart |
SSTS-M2.5-6 | M2.5 | 0.45 | 6 | 5 | 1.3 | SKX-6 | 6 | 1 | 0.36 | 10 | 0.29 | 15.64 | CAD | Cart |
SSTS-M2.5-8 | M2.5 | 0.45 | 8 | 5 | 1.3 | SKX-6 | 6 | 1 | 0.36 | 10 | 0.35 | 16.60 | CAD | Cart |
SSTS-M3-5 | M3 | 0.5 | 5 | 6 | 1.3 | SKX-8 | 8 | 1.1 | 0.65 | 10 | 0.4 | 13.44 | CAD | Cart |
SSTS-M3-6 | M3 | 0.5 | 6 | 6 | 1.3 | SKX-8 | 8 | 1.1 | 0.65 | 10 | 0.44 | 13.00 | CAD | Cart |
SSTS-M3-8 | M3 | 0.5 | 8 | 6 | 1.3 | SKX-8 | 8 | 1.1 | 0.65 | 10 | 0.53 | 14.10 | CAD | Cart |
SSTS-M3-10 | M3 | 0.5 | 10 | 6 | 1.3 | SKX-8 | 8 | 1.1 | 0.65 | 10 | 0.61 | 14.27 | CAD | Cart |
SSTS-M4-6 | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 0.89 | 13.00 | CAD | Cart |
SSTS-M4-8 | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 1 | 14.10 | CAD | Cart |
SSTS-M4-10 | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 1.2 | 14.27 | CAD | Cart |
SSTS-M4-12 | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 1.5 | 1.5 | 10 | 1.3 | 14.94 | CAD | Cart |
SSTS-M5-6 | M5 | 0.8 | 6 | 9 | 1.5 | SKX-15 | 15 | 1.8 | 3.1 | 10 | 0.73 | 20.54 | CAD | Cart |
SSTS-M5-8 | M5 | 0.8 | 8 | 9 | 1.5 | SKX-15 | 15 | 1.8 | 3.1 | 10 | 0.98 | 16.27 | CAD | Cart |
SSTS-M5-10 | M5 | 0.8 | 10 | 9 | 1.5 | SKX-15 | 15 | 1.8 | 3.1 | 10 | 1.2 | 16.60 | CAD | Cart |
SSTS-M5-12 | M5 | 0.8 | 12 | 9 | 1.5 | SKX-15 | 15 | 1.8 | 3.1 | 10 | 1.5 | 16.60 | CAD | Cart |
SSTS-M5-16 | M5 | 0.8 | 16 | 9 | 1.5 | SKX-15 | 15 | 1.8 | 3.1 | 10 | 2 | 16.60 | CAD | Cart |
SSTS-M6-8 | M6 | 1 | 8 | 10 | 1.5 | SKX-20 | 20 | 2.1 | 5.3 | 10 | 1.6 | 17.59 | CAD | Cart |
SSTS-M6-10 | M6 | 1 | 10 | 10 | 1.5 | SKX-20 | 20 | 2.1 | 5.3 | 10 | 1.9 | 17.59 | CAD | Cart |
SSTS-M6-12 | M6 | 1 | 12 | 10 | 1.5 | SKX-20 | 20 | 2.1 | 5.3 | 10 | 2.3 | 18.25 | CAD | Cart |
SSTS-M6-16 | M6 | 1 | 16 | 10 | 1.5 | SKX-20 | 20 | 2.1 | 5.3 | 10 | 3 | 18.76 | CAD | Cart |
SSTS-M6-20 | M6 | 1 | 20 | 10 | 1.5 | SKX-20 | 20 | 2.1 | 5.3 | 10 | 3.8 | 20.39 | CAD | Cart |
SSTS-M8-8 | M8 | 1.25 | 8 | 13 | 1.5 | SKX-25 | 25 | 2.4 | 12 | 10 | 3 | 46.56 | CAD | Cart |
SSTS-M8-10 | M8 | 1.25 | 10 | 13 | 1.5 | SKX-25 | 25 | 2.4 | 12 | 10 | 3.6 | 44.34 | CAD | Cart |
SSTS-M8-12 | M8 | 1.25 | 12 | 13 | 1.5 | SKX-25 | 25 | 2.4 | 12 | 10 | 4.2 | 31.20 | CAD | Cart |
SSTS-M8-16 | M8 | 1.25 | 16 | 13 | 1.5 | SKX-25 | 25 | 2.4 | 12 | 10 | 5.4 | 32.00 | CAD | Cart |
SSTS-M8-20 | M8 | 1.25 | 20 | 13 | 1.5 | SKX-25 | 25 | 2.4 | 12 | 10 | 6.7 | 32.32 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSTS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- All head heights are 1.5mm or less.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".