Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M2-6-F | M2 | 0.4 | 6 | 4 | 1.2 | 1 | 350 | 0.101 | 50 | 0.038 | 7.71 | CAD | Cart |
SPA-M2-8-F | M2 | 0.4 | 8 | 4 | 1.2 | 1 | 350 | 0.101 | 50 | 0.044 | 7.71 | CAD | Cart |
SPA-M2-10-F | M2 | 0.4 | 10 | 4 | 1.2 | 1 | 350 | 0.101 | 50 | 0.053 | 8.34 | CAD | Cart |
SPA-M2.6-4-F | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.043 | 9.66 | CAD | Cart |
SPA-M2.6-6-F | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.056 | 9.66 | CAD | Cart |
SPA-M2.6-8-F | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.068 | 9.66 | CAD | Cart |
SPA-M2.6-10-F | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.081 | 10.27 | CAD | Cart |
SPA-M2.6-12-F | M2.6 | 0.45 | 12 | 5.2 | 1.5 | 1 | 611 | 0.22 | 50 | 0.094 | 10.27 | CAD | Cart |
SPA-M3-5-F | M3 | 0.5 | 5 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.1 | 7.71 | CAD | Cart |
SPA-M3-6-F | M3 | 0.5 | 6 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.11 | 7.71 | CAD | Cart |
SPA-M3-8-F | M3 | 0.5 | 8 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.13 | 7.71 | CAD | Cart |
SPA-M3-10-F | M3 | 0.5 | 10 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.15 | 8.34 | CAD | Cart |
SPA-M3-12-F | M3 | 0.5 | 12 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.16 | 9.66 | CAD | Cart |
SPA-M3-15-F | M3 | 0.5 | 15 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.19 | 12.17 | CAD | Cart |
SPA-M3-20-F | M3 | 0.5 | 20 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.22 | 15.25 | CAD | Cart |
SPA-M3-25-F | M3 | 0.5 | 25 | 6 | 1.75 | 2 | 853 | 0.36 | 50 | 0.25 | 21.12 | CAD | Cart |
SPA-M4-6-F | M4 | 0.7 | 6 | 8 | 2.3 | 2 | 1499 | 0.85 | 50 | 0.22 | 9.66 | CAD | Cart |
SPA-M4-8-F | M4 | 0.7 | 8 | 8 | 2.3 | 2 | 1499 | 0.85 | 50 | 0.25 | 10.28 | CAD | Cart |
SPA-M4-10-F | M4 | 0.7 | 10 | 8 | 2.3 | 2 | 1499 | 0.85 | 50 | 0.28 | 10.28 | CAD | Cart |
SPA-M4-12-F | M4 | 0.7 | 12 | 8 | 2.3 | 2 | 1499 | 0.85 | 50 | 0.32 | 12.17 | CAD | Cart |
SPA-M4-15-F | M4 | 0.7 | 15 | 8 | 2.3 | 2 | 1499 | 0.85 | 50 | 0.38 | 15.25 | CAD | Cart |
SPA-M4-20-F | M4 | 0.7 | 20 | 8 | 2.3 | 2 | 1499 | 0.85 | 50 | 0.45 | 18.65 | CAD | Cart |
SPA-M4-25-F | M4 | 0.7 | 25 | 8 | 2.3 | 2 | 1499 | 0.85 | 50 | 0.52 | 24.89 | CAD | Cart |
SPA-M5-10-F | M5 | 0.8 | 10 | 10 | 2.8 | 2 | 2407 | 1.65 | 20 | 0.52 | 5.39 | CAD | Cart |
SPA-M5-12-F | M5 | 0.8 | 12 | 10 | 2.8 | 2 | 2407 | 1.65 | 20 | 0.56 | 6.69 | CAD | Cart |
SPA-M5-15-F | M5 | 0.8 | 15 | 10 | 2.8 | 2 | 2407 | 1.65 | 20 | 0.66 | 8.19 | CAD | Cart |
SPA-M5-20-F | M5 | 0.8 | 20 | 10 | 2.8 | 2 | 2407 | 1.65 | 20 | 0.76 | 9.52 | CAD | Cart |
SPA-M5-25-F | M5 | 0.8 | 25 | 10 | 2.8 | 2 | 2407 | 1.65 | 20 | 0.86 | 12.81 | CAD | Cart |
SPA-M6-10-F | M6 | 1 | 10 | 12 | 3.4 | 3 | 3106 | 2.74 | 20 | 0.83 | 11.01 | CAD | Cart |
SPA-M6-12-F | M6 | 1 | 12 | 12 | 3.4 | 3 | 3106 | 2.74 | 20 | 0.9 | 11.58 | CAD | Cart |
SPA-M6-15-F | M6 | 1 | 15 | 12 | 3.4 | 3 | 3106 | 2.74 | 20 | 1 | 12.82 | CAD | Cart |
SPA-M6-20-F | M6 | 1 | 20 | 12 | 3.4 | 3 | 3106 | 2.74 | 20 | 1.2 | 14.65 | CAD | Cart |
SPA-M6-25-F | M6 | 1 | 25 | 12 | 3.4 | 3 | 3106 | 2.74 | 20 | 1.4 | 14.79 | CAD | Cart |
SPA-M6-30-F | M6 | 1 | 30 | 12 | 3.4 | 3 | 3106 | 2.74 | 20 | 1.6 | 17.63 | CAD | Cart |
SPA-M8-15-F | M8 | 1.25 | 15 | 16 | 4.4 | 3 | 5335 | 6.22 | 10 | 2.1 | 9.62 | CAD | Cart |
SPA-M8-20-F | M8 | 1.25 | 20 | 16 | 4.4 | 3 | 5335 | 6.22 | 10 | 2.4 | 10.28 | CAD | Cart |
SPA-M8-25-F | M8 | 1.25 | 25 | 16 | 4.4 | 3 | 5335 | 6.22 | 10 | 2.8 | 11.76 | CAD | Cart |
SPA-M8-30-F | M8 | 1.25 | 30 | 16 | 4.4 | 3 | 5335 | 6.22 | 10 | 3.1 | 13.71 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA-F | |
---|---|
Main body | RENYTM*1(50% Glass Fiber Reinforced Polyamide MXD6)(Ivory) |
Heat Resistance Temperature*2 |
105℃ |
Application
Electrical and electronic equipment / Insulation and dewcondensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws