• Special Screws
  • High Strength

SNSTG

Hex Socket Head Cap Screws - High Intensity Titanium Alloy

  • Cleanroom Specification
  • Nonmagnetic
  • High strength
  • Light Weight

Dimension Drawing

SNSTGHex Socket Head Cap Screws - High Intensity Titanium Alloy寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSTG-M3-6 M3 0.5 6 5.5 3 2.5 Full Thread 5240 1 0.4 9.93 CAD Cart
SNSTG-M3-8 M3 0.5 8 5.5 3 2.5 Full Thread 5240 1 0.45 10.40 CAD Cart
SNSTG-M3-10 M3 0.5 10 5.5 3 2.5 Full Thread 5240 1 0.5 11.19 CAD Cart
SNSTG-M3-12 M3 0.5 12 5.5 3 2.5 Full Thread 5240 1 0.55 12.12 CAD Cart
SNSTG-M3-16 M3 0.5 16 5.5 3 2.5 Full Thread 5240 1 0.66 13.24 CAD Cart
SNSTG-M3-20 M3 0.5 20 5.5 3 2.5 Full Thread 5240 1 0.77 14.49 CAD Cart
SNSTG-M4-8 M4 0.7 8 7 4 3 Full Thread 8850 1 0.94 12.29 CAD Cart
SNSTG-M4-10 M4 0.7 10 7 4 3 Full Thread 8850 1 1 12.92 CAD Cart
SNSTG-M4-12 M4 0.7 12 7 4 3 Full Thread 8850 1 1.1 13.54 CAD Cart
SNSTG-M4-16 M4 0.7 16 7 4 3 Full Thread 8850 1 1.3 14.81 CAD Cart
SNSTG-M4-20 M4 0.7 20 7 4 3 Full Thread 8850 1 1.5 16.38 CAD Cart
SNSTG-M4-25 M4 0.7 25 7 4 3 Full Thread 8850 1 1.8 18.12 CAD Cart
SNSTG-M4-30 M4 0.7 30 7 4 3 Full Thread 8850 1 2.1 20.78 CAD Cart
SNSTG-M5-10 M5 0.8 10 8.5 5 4 Full Thread 14700 1 1.5 15.75 CAD Cart
SNSTG-M5-12 M5 0.8 12 8.5 5 4 Full Thread 14700 1 1.7 16.86 CAD Cart
SNSTG-M5-16 M5 0.8 16 8.5 5 4 Full Thread 14700 1 2 18.12 CAD Cart
SNSTG-M5-20 M5 0.8 20 8.5 5 4 Full Thread 14700 1 2.3 20.45 CAD Cart
SNSTG-M5-25 M5 0.8 25 8.5 5 4 Full Thread 14700 1 2.7 22.67 CAD Cart
SNSTG-M5-30 M5 0.8 30 8.5 5 4 Full Thread 14700 1 3.2 25.03 CAD Cart
SNSTG-M5-35 M5 0.8 35 8.5 5 4 Full Thread 14700 1 3.6 27.86 CAD Cart
SNSTG-M6-10 M6 1 10 10 6 5 Full Thread 20800 1 2.7 16.70 CAD Cart
SNSTG-M6-12 M6 1 12 10 6 5 Full Thread 20800 1 2.9 17.79 CAD Cart
SNSTG-M6-16 M6 1 16 10 6 5 Full Thread 20800 1 3.3 19.68 CAD Cart
SNSTG-M6-20 M6 1 20 10 6 5 Full Thread 20800 1 3.7 21.41 CAD Cart
SNSTG-M6-25 M6 1 25 10 6 5 Full Thread 20800 1 4.3 23.77 CAD Cart
SNSTG-M6-30 M6 1 30 10 6 5 Full Thread 20800 1 4.7 26.77 CAD Cart
SNSTG-M6-35 M6 1 35 10 6 5 Full Thread 20800 1 5.6 28.64 CAD Cart
SNSTG-M6-40 M6 1 40 10 6 5 Full Thread 20800 1 6.2 31.47 CAD Cart
SNSTG-M6-45 M6 1 45 10 6 5 Full Thread 20800 1 6.9 34.47 CAD Cart
SNSTG-M6-50 M6 1 50 10 6 5 45 20800 1 7.5 37.45 CAD Cart
SNSTG-M8-16 M8 1.25 16 13 8 6 Full Thread 33700 1 6.9 27.23 CAD Cart
SNSTG-M8-20 M8 1.25 20 13 8 6 Full Thread 33700 1 7.6 29.60 CAD Cart
SNSTG-M8-25 M8 1.25 25 13 8 6 Full Thread 33700 1 8.5 33.05 CAD Cart
SNSTG-M8-30 M8 1.25 30 13 8 6 Full Thread 33700 1 9.6 36.67 CAD Cart
SNSTG-M8-35 M8 1.25 35 13 8 6 Full Thread 33700 1 11 40.28 CAD Cart
SNSTG-M8-40 M8 1.25 40 13 8 6 Full Thread 33700 1 12 43.89 CAD Cart
SNSTG-M8-45 M8 1.25 45 13 8 6 Full Thread 33700 1 13 47.52 CAD Cart
SNSTG-M8-50 M8 1.25 50 13 8 6 45 33700 1 14 52.71 CAD Cart
SNSTG-M10-16 M10 1.5 16 16 10 8 Full Thread 58900 1 12 45.63 CAD Cart
SNSTG-M10-20 M10 1.5 20 16 10 8 Full Thread 58900 1 13 49.24 CAD Cart
SNSTG-M10-25 M10 1.5 25 16 10 8 Full Thread 58900 1 14 54.11 CAD Cart
SNSTG-M10-30 M10 1.5 30 16 10 8 Full Thread 58900 1 16 61.04 CAD Cart
SNSTG-M10-35 M10 1.5 35 16 10 8 Full Thread 58900 1 17 62.62 CAD Cart
SNSTG-M10-40 M10 1.5 40 16 10 8 Full Thread 58900 1 19 74.87 CAD Cart
SNSTG-M10-45 M10 1.5 45 16 10 8 Full Thread 58900 1 21 81.79 CAD Cart
SNSTG-M10-50 M10 1.5 50 16 10 8 45 58900 1 22 88.70 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSTG
Main Body Ti-6Al-4V(64 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications

Characteristics

  • Screws made of high strength titanium alloy.
  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • These screws are resistant to corrosion and are particularly strong against seawater.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the properties of titanium⇒Properties of Titanium

Physical Property

Ti-6Al-4V(64 Titanium)
Specific Gravity 4.43
Melting Point(℃) 1540
Longitudinal Elastic Modulus(GPa) 113
Thermal Conductivity(W/(m・k)) 7.5
Linear Expansion Coefficient(K-1 8.8×10-6
Electric Resistance(μΩ・m) 1.7
Amplitude Permeability(μ) 1.0002(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Ti-6Al-4V(64 Titanium)
Tensile Strength(N/mm2 895 or Higher
0.2% Proof Stress(N/mm2 825 or Higher
Elongation(%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read