• Special Screws
  • High Strength

SPA-LC

Plastic screw - Hex Socket Low Head Bolt - RENY

  • High strength

Dimension Drawing

SPA-LCPlastic screw - Hex Socket Low Head Bolt - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M3-6-LC M3 0.5 6 5.5 2 2 799 0.2 20 0.11 10.09 CAD Cart
SPA-M3-8-LC M3 0.5 8 5.5 2 2 799 0.2 20 0.13 11.03 CAD Cart
SPA-M3-10-LC M3 0.5 10 5.5 2 2 799 0.2 20 0.15 11.97 CAD Cart
SPA-M3-12-LC M3 0.5 12 5.5 2 2 799 0.2 20 0.16 11.97 CAD Cart
SPA-M3-16-LC M3 0.5 16 5.5 2 2 799 0.2 20 0.21 12.92 CAD Cart
SPA-M3-20-LC M3 0.5 20 5.5 2 2 799 0.2 20 0.25 13.54 CAD Cart
SPA-M4-6-LC M4 0.7 6 7 2.8 2.5 1286 0.74 20 0.24 11.97 CAD Cart
SPA-M4-8-LC M4 0.7 8 7 2.8 2.5 1286 0.74 20 0.27 12.92 CAD Cart
SPA-M4-10-LC M4 0.7 10 7 2.8 2.5 1286 0.74 20 0.31 12.92 CAD Cart
SPA-M4-12-LC M4 0.7 12 7 2.8 2.5 1286 0.74 20 0.34 13.54 CAD Cart
SPA-M4-16-LC M4 0.7 16 7 2.8 2.5 1286 0.74 20 0.4 14.49 CAD Cart
SPA-M4-20-LC M4 0.7 20 7 2.8 2.5 1286 0.74 20 0.48 16.38 CAD Cart
SPA-M4-25-LC M4 0.7 25 7 2.8 2.5 1286 0.74 20 0.58 26.75 CAD Cart
SPA-M5-6-LC M5 0.8 6 8.5 3.5 3 1976 1.08 20 0.39 13.54 CAD Cart
SPA-M5-8-LC M5 0.8 8 8.5 3.5 3 1976 1.08 20 0.41 13.54 CAD Cart
SPA-M5-10-LC M5 0.8 10 8.5 3.5 3 1976 1.08 20 0.43 13.54 CAD Cart
SPA-M5-12-LC M5 0.8 12 8.5 3.5 3 1976 1.08 20 0.48 14.49 CAD Cart
SPA-M5-16-LC M5 0.8 16 8.5 3.5 3 1976 1.08 20 0.59 14.49 CAD Cart
SPA-M5-20-LC M5 0.8 20 8.5 3.5 3 1976 1.08 20 0.71 16.38 CAD Cart
SPA-M5-25-LC M5 0.8 25 8.5 3.5 3 1976 1.08 20 0.87 20.78 CAD Cart
SPA-M5-30-LC M5 0.8 30 8.5 3.5 3 1976 1.08 20 1 36.51 CAD Cart
SPA-M6-10-LC M6 1 10 10 4 4 2767 2.26 20 0.75 14.49 CAD Cart
SPA-M6-12-LC M6 1 12 10 4 4 2767 2.26 20 0.82 16.37 CAD Cart
SPA-M6-16-LC M6 1 16 10 4 4 2767 2.26 20 0.96 16.06 CAD Cart
SPA-M6-20-LC M6 1 20 10 4 4 2767 2.26 20 1.1 18.89 CAD Cart
SPA-M6-25-LC M6 1 25 10 4 4 2767 2.26 20 1.3 20.78 CAD Cart
SPA-M6-30-LC M6 1 30 10 4 4 2767 2.26 20 1.5 23.30 CAD Cart
SPA-M6-40-LC M6 1 40 10 4 4 2767 2.26 20 2.1 42.80 CAD Cart

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
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
SPA-LC
Main body RENY*1
(Glass Fiber 50% Reinforced Polyamide MXD6) (Black)
Heat resistance
temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and
electronic devices / refrigerating and freezing facilities /
Weight saving of offshore instruments, plating facility and
automobile, aircraft and space equipment, etc.

Characteristics

  • Hex socket head cap screw with low head.
  • For space-saving of equipment/device and applications with a limited top space.
  • RENY is thermoplastic engineering plastics with excellent tensile strength and bending strength.
  • It is highly fatigue-resistant and has excellent creeping and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read