• Special Screws
  • High Strength

Plastic Screw - Cross Recessed Pan Head Machine Screws - RENY

SPA-P

  • High strength

Dimension Drawing

SPA-PPlastic Screw - Cross Recessed Pan Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.7
M2.6
M2
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
3
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPA-M1.7-4-P M1.7 0.35 4 2.5 0.5 0 98 0.041 50 0.011 12.68 CAD Cart
SPA-M2.6-4-P M2.6 0.45 4 4.5 1.7 1 611 0.22 50 0.077 8.23 CAD Cart
SPA-M2.6-5-P M2.6 0.45 5 4.5 1.7 1 611 0.22 50 0.083 8.23 CAD Cart
SPA-M2.6-6-P M2.6 0.45 6 4.5 1.7 1 611 0.22 50 0.07 8.23 CAD Cart
SPA-M2.6-8-P M2.6 0.45 8 4.5 1.7 1 611 0.22 50 0.085 8.23 CAD Cart
SPA-M2.6-10-P M2.6 0.45 10 4.5 1.7 1 611 0.22 50 0.097 9.74 CAD Cart
SPA-M2.6-12-P M2.6 0.45 12 4.5 1.7 1 611 0.22 50 0.11 9.74 CAD Cart
SPA-M2-3-P M2 0.4 3 3.5 1.3 1 350 0.101 50 0.028 8.23 CAD Cart
SPA-M2-4-P M2 0.4 4 3.5 1.3 1 350 0.101 50 0.03 8.23 CAD Cart
SPA-M2-5-P M2 0.4 5 3.5 1.3 1 350 0.101 50 0.034 8.23 CAD Cart
SPA-M2-6-P M2 0.4 6 3.5 1.3 1 350 0.101 50 0.038 8.23 CAD Cart
SPA-M2-8-P M2 0.4 8 3.5 1.3 1 350 0.101 50 0.044 8.23 CAD Cart
SPA-M2-10-P M2 0.4 10 3.5 1.3 1 350 0.101 50 0.053 8.96 CAD Cart
SPA-M2-12-P M2 0.4 12 3.5 1.3 1 350 0.101 50 0.061 9.74 CAD Cart
SPA-M3-4-P M3 0.5 4 5.5 2 2 853 0.36 50 0.093 8.23 CAD Cart
SPA-M3-5-P M3 0.5 5 5.5 2 2 853 0.36 50 0.1 8.23 CAD Cart
SPA-M3-6-P M3 0.5 6 5.5 2 2 853 0.36 50 0.11 8.23 CAD Cart
SPA-M3-8-P M3 0.5 8 5.5 2 2 853 0.36 50 0.13 8.23 CAD Cart
SPA-M3-10-P M3 0.5 10 5.5 2 2 853 0.36 50 0.15 8.96 CAD Cart
SPA-M3-12-P M3 0.5 12 5.5 2 2 853 0.36 50 0.16 9.74 CAD Cart
SPA-M3-15-P M3 0.5 15 5.5 2 2 853 0.36 50 0.19 12.68 CAD Cart
SPA-M3-20-P M3 0.5 20 5.5 2 2 853 0.36 50 0.26 16.28 CAD Cart
SPA-M3-25-P M3 0.5 25 5.5 2 2 853 0.36 50 0.31 27.61 CAD Cart
SPA-M3-30-P M3 0.5 30 5.5 2 2 853 0.36 50 0.35 36.30 CAD Cart
SPA-M4-5-P M4 0.7 5 7 2.6 2 1499 0.85 50 0.2 9.74 CAD Cart
SPA-M4-6-P M4 0.7 6 7 2.6 2 1499 0.85 50 0.22 9.74 CAD Cart
SPA-M4-8-P M4 0.7 8 7 2.6 2 1499 0.85 50 0.25 10.48 CAD Cart
SPA-M4-10-P M4 0.7 10 7 2.6 2 1499 0.85 50 0.28 10.48 CAD Cart
SPA-M4-12-P M4 0.7 12 7 2.6 2 1499 0.85 50 0.32 12.68 CAD Cart
SPA-M4-15-P M4 0.7 15 7 2.6 2 1499 0.85 50 0.36 16.28 CAD Cart
SPA-M4-20-P M4 0.7 20 7 2.6 2 1499 0.85 50 0.52 19.48 CAD Cart
SPA-M4-25-P M4 0.7 25 7 2.6 2 1499 0.85 50 0.6 34.93 CAD Cart
SPA-M4-30-P M4 0.7 30 7 2.6 2 1499 0.85 50 0.68 41.41 CAD Cart
SPA-M5-8-P M5 0.8 8 9 3.3 2 2407 1.65 20 0.47 5.36 CAD Cart
SPA-M5-10-P M5 0.8 10 9 3.3 2 2407 1.65 20 0.52 5.68 CAD Cart
SPA-M5-12-P M5 0.8 12 9 3.3 2 2407 1.65 20 0.56 7.19 CAD Cart
SPA-M5-15-P M5 0.8 15 9 3.3 2 2407 1.65 20 0.66 8.64 CAD Cart
SPA-M5-20-P M5 0.8 20 9 3.3 2 2407 1.65 20 0.76 10.19 CAD Cart
SPA-M5-25-P M5 0.8 25 9 3.3 2 2407 1.65 20 0.98 14.34 CAD Cart
SPA-M5-30-P M5 0.8 30 9 3.3 2 2407 1.65 20 1.2 28.18 CAD Cart
SPA-M5-35-P M5 0.8 35 9 3.3 2 2407 1.65 20 1.3 37.45 CAD Cart
SPA-M6-10-P M6 1 10 10.5 3.9 3 3106 2.74 20 0.83 11.63 CAD Cart
SPA-M6-12-P M6 1 12 10.5 3.9 3 3106 2.74 20 0.9 12.29 CAD Cart
SPA-M6-15-P M6 1 15 10.5 3.9 3 3106 2.74 20 1 13.74 CAD Cart
SPA-M6-20-P M6 1 20 10.5 3.9 3 3106 2.74 20 1.2 15.56 CAD Cart
SPA-M6-25-P M6 1 25 10.5 3.9 3 3106 2.74 20 1.4 16.08 CAD Cart
SPA-M6-30-P M6 1 30 10.5 3.9 3 3106 2.74 20 1.8 24.95 CAD Cart
SPA-M6-35-P M6 1 35 10.5 3.9 3 3106 2.74 20 2.0 32.18 CAD Cart
SPA-M6-40-P M6 1 40 10.5 3.9 3 3106 2.74 20 2.1 45.73 CAD Cart
SPA-M8-12-P M8 1.25 12 14 5.2 3 5335 6.22 10 2.3 14.27 CAD Cart
SPA-M8-15-P M8 1.25 15 14 5.2 3 5335 6.22 10 2.5 15.10 CAD Cart
SPA-M8-20-P M8 1.25 20 14 5.2 3 5335 6.22 10 2.8 16.12 CAD Cart
SPA-M8-25-P M8 1.25 25 14 5.2 3 5335 6.22 10 3.2 18.74 CAD Cart
SPA-M8-30-P M8 1.25 30 14 5.2 3 5335 6.22 10 3.5 16.76 CAD Cart
SPA-M8-35-P M8 1.25 35 14 5.2 3 5335 6.22 10 3.8 21.89 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPA-P
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see High Strength

Click here to see Special Screws

Most Read