NBK logo

  • Special Screws
  • UNC Screws, UNF Screws

Hex Nuts / Washers - Inch Thread

SHNS(INCH)

Dimension Drawing

SHNS(INCH)Hex Nuts / Washers - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SHNS-#4-40 No.4-40UNC 1/4 0.098 10 0.58 5.05 CAD Cart
SHNS-#6-32 No.6-32UNC 5/16 0.114 10 1.1 6.25 CAD Cart
SHNS-#8-32 No.8-32UNC 11/32 0.13 10 1.4 7.41 CAD Cart
SHNS-#10-24 No.10-24UNC 3/8 0.13 10 1.7 7.82 CAD Cart
SHNS-#10-32 No.10-32UNF 3/8 0.13 10 1.6 8.02 CAD Cart
SHNS-1/4-20 1/4-20UNC 7/16 7/32 10 3.1 8.17 CAD Cart
SHNS-5/16-18 5/16-18UNC 1/2 17/64 10 5.4 9.42 CAD Cart
SHNS-3/8-16 3/8-16UNC 9/16 21/64 10 7.8 11.09 CAD Cart

●All dimensions are in inches.
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
SHNS(INCH) SWAS(INCH)
Main body Equivalent to SUS304 Equivalent to SUS304

Application

Equipment and devices using inch screw specifications

Characteristics

  • Inch-thread hexagon nuts and washers.
  • SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
    SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
    SWAS-IF(INCH)----MS15795 compliance
    SWAS-IS(INCH)----ASME B18.21.1 compliance
  • Use in combination with
    SNSS(INCH) Socket Head Cap Screw(SNSS(INCH)
    or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

Product List

Click here to see UNC Screws, UNF Screws

Click here to see Special Screws