Specs/CAD
Select
Unit : inch
Part Number | ♯Nominal | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N·m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPE-#4-40-1/4-C | No.4-40UNC | 1/4 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.075 | 10.28 | CAD | Cart |
SPE-#4-40-5/16-C | No.4-40UNC | 5/16 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.1 | 10.70 | CAD | Cart |
SPE-#4-40-3/8-C | No.4-40UNC | 3/8 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.13 | 11.12 | CAD | Cart |
SPE-#4-40-1/2-C | No.4-40UNC | 1/2 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.15 | 11.56 | CAD | Cart |
SPE-#4-40-5/8-C | No.4-40UNC | 5/8 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.17 | 15.56 | CAD | Cart |
SPE-#4-40-3/4-C | No.4-40UNC | 3/4 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.2 | 19.60 | CAD | Cart |
SPE-#4-40-7/8-C | No.4-40UNC | 7/8 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.23 | 26.41 | CAD | Cart |
SPE-#4-40-1-C | No.4-40UNC | 1 | 0.183 | 0.112 | 3/32 | 306 | 0.19 | 10 | 0.26 | 28.49 | CAD | Cart |
SPE-#6-32-1/4-C | No.6-32UNC | 1/4 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.11 | 13.63 | CAD | Cart |
SPE-#6-32-5/16-C | No.6-32UNC | 5/16 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.14 | 13.91 | CAD | Cart |
SPE-#6-32-3/8-C | No.6-32UNC | 3/8 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.16 | 14.33 | CAD | Cart |
SPE-#6-32-1/2-C | No.6-32UNC | 1/2 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.19 | 14.75 | CAD | Cart |
SPE-#6-32-5/8-C | No.6-32UNC | 5/8 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.21 | 19.18 | CAD | Cart |
SPE-#6-32-3/4-C | No.6-32UNC | 3/4 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.24 | 20.44 | CAD | Cart |
SPE-#6-32-7/8-C | No.6-32UNC | 7/8 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.27 | 27.24 | CAD | Cart |
SPE-#6-32-1-C | No.6-32UNC | 1 | 0.226 | 0.138 | 7/64 | 459 | 0.33 | 10 | 0.3 | 29.33 | CAD | Cart |
SPE-#8-32-1/4-C | No.8-32UNC | 1/4 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.21 | 20.86 | CAD | Cart |
SPE-#8-32-5/16-C | No.8-32UNC | 5/16 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.24 | 21.68 | CAD | Cart |
SPE-#8-32-3/8-C | No.8-32UNC | 3/8 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.26 | 22.39 | CAD | Cart |
SPE-#8-32-1/2-C | No.8-32UNC | 1/2 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.29 | 23.21 | CAD | Cart |
SPE-#8-32-5/8-C | No.8-32UNC | 5/8 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.31 | 24.05 | CAD | Cart |
SPE-#8-32-3/4-C | No.8-32UNC | 3/4 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.34 | 26.14 | CAD | Cart |
SPE-#8-32-7/8-C | No.8-32UNC | 7/8 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.37 | 28.49 | CAD | Cart |
SPE-#8-32-1-C | No.8-32UNC | 1 | 0.27 | 0.164 | 9/64 | 746 | 0.61 | 10 | 0.4 | 30.56 | CAD | Cart |
SPE-#10-24-3/8-C | No.10-24UNC | 3/8 | 0.312 | 0.19 | 5/32 | 919 | 0.84 | 10 | 0.33 | 30.84 | CAD | Cart |
SPE-#10-24-1/2-C | No.10-24UNC | 1/2 | 0.312 | 0.19 | 5/32 | 919 | 0.84 | 10 | 0.36 | 32.52 | CAD | Cart |
SPE-#10-24-5/8-C | No.10-24UNC | 5/8 | 0.312 | 0.19 | 5/32 | 919 | 0.84 | 10 | 0.38 | 34.45 | CAD | Cart |
SPE-#10-24-3/4-C | No.10-24UNC | 3/4 | 0.312 | 0.19 | 5/32 | 919 | 0.84 | 10 | 0.41 | 36.54 | CAD | Cart |
SPE-#10-24-7/8-C | No.10-24UNC | 7/8 | 0.312 | 0.19 | 5/32 | 919 | 0.84 | 10 | 0.43 | 40.57 | CAD | Cart |
SPE-#10-24-1-C | No.10-24UNC | 1 | 0.312 | 0.19 | 5/32 | 919 | 0.84 | 10 | 0.46 | 44.59 | CAD | Cart |
SPE-#10-32-3/8-C | No.10-32UNF | 3/8 | 0.312 | 0.19 | 5/32 | 1090 | 0.95 | 10 | 0.46 | 30.84 | CAD | Cart |
SPE-#10-32-1/2-C | No.10-32UNF | 1/2 | 0.312 | 0.19 | 5/32 | 1090 | 0.95 | 10 | 0.5 | 32.52 | CAD | Cart |
SPE-#10-32-5/8-C | No.10-32UNF | 5/8 | 0.312 | 0.19 | 5/32 | 1090 | 0.95 | 10 | 0.54 | 34.45 | CAD | Cart |
SPE-#10-32-3/4-C | No.10-32UNF | 3/4 | 0.312 | 0.19 | 5/32 | 1090 | 0.95 | 10 | 0.58 | 36.54 | CAD | Cart |
SPE-#10-32-7/8-C | No.10-32UNF | 7/8 | 0.312 | 0.19 | 5/32 | 1090 | 0.95 | 10 | 0.62 | 40.57 | CAD | Cart |
SPE-#10-32-1-C | No.10-32UNF | 1 | 0.312 | 0.19 | 5/32 | 1090 | 0.95 | 10 | 0.68 | 44.59 | CAD | Cart |
SPE-1/4-20-3/8-C | 1/4-20UNC | 3/8 | 0.375 | 0.25 | 3/16 | 1742 | 2.04 | 10 | 0.58 | 54.71 | CAD | Cart |
SPE-1/4-20-1/2-C | 1/4-20UNC | 1/2 | 0.375 | 0.25 | 3/16 | 1742 | 2.04 | 10 | 0.62 | 58.75 | CAD | Cart |
SPE-1/4-20-5/8-C | 1/4-20UNC | 5/8 | 0.375 | 0.25 | 3/16 | 1742 | 2.04 | 10 | 0.66 | 62.77 | CAD | Cart |
SPE-1/4-20-3/4-C | 1/4-20UNC | 3/4 | 0.375 | 0.25 | 3/16 | 1742 | 2.04 | 10 | 0.7 | 66.80 | CAD | Cart |
SPE-1/4-20-7/8-C | 1/4-20UNC | 7/8 | 0.375 | 0.25 | 3/16 | 1742 | 2.04 | 10 | 0.74 | 70.82 | CAD | Cart |
SPE-1/4-20-1-C | 1/4-20UNC | 1 | 0.375 | 0.25 | 3/16 | 1742 | 2.04 | 10 | 0.8 | 72.90 | CAD | Cart |
SPE-1/4-20-1 1/4-C | 1/4-20UNC | 1-1/4 | 0.375 | 0.25 | 3/16 | 1742 | 2.04 | 10 | 1.1 | 74.84 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-C(INCH) | |
---|---|
Main Body | PEEK / Light Brown |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps
Characteristics
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- Plastic screw properties and precautions for use ⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.Related Products
PEEK hex socket head cap screws SPE-C are available as metric threads.SPE-C
SPE-N(INCH)