Specs/CAD
Unit : inch
Part Number | ♯Nominal | L | D1 | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N·m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SPEG-#4-40-1/4-P | No.4-40UNC | 1/4 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.089 | 12.60 | CAD | Cart |
SPEG-#4-40-5/16-P | No.4-40UNC | 5/16 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.1 | 13.08 | CAD | Cart |
SPEG-#4-40-3/8-P | No.4-40UNC | 3/8 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.11 | 13.54 | CAD | Cart |
SPEG-#4-40-1/2-P | No.4-40UNC | 1/2 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.13 | 14.49 | CAD | Cart |
SPEG-#4-40-5/8-P | No.4-40UNC | 5/8 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.14 | 18.10 | CAD | Cart |
SPEG-#4-40-3/4-P | No.4-40UNC | 3/4 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.16 | 19.05 | CAD | Cart |
SPEG-#4-40-7/8-P | No.4-40UNC | 7/8 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.17 | 25.35 | CAD | Cart |
SPEG-#4-40-1-P | No.4-40UNC | 1 | 0.219 | 0.08 | 434 | 0.23 | 10 | 0.19 | 26.28 | CAD | Cart |
SPEG-#6-32-1/4-P | No.6-32UNC | 1/4 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.18 | 15.75 | CAD | Cart |
SPEG-#6-32-5/16-P | No.6-32UNC | 5/16 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.20 | 16.23 | CAD | Cart |
SPEG-#6-32-3/8-P | No.6-32UNC | 3/8 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.22 | 17.15 | CAD | Cart |
SPEG-#6-32-1/2-P | No.6-32UNC | 1/2 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.24 | 17.63 | CAD | Cart |
SPEG-#6-32-5/8-P | No.6-32UNC | 5/8 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.26 | 22.19 | CAD | Cart |
SPEG-#6-32-3/4-P | No.6-32UNC | 3/4 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.28 | 23.62 | CAD | Cart |
SPEG-#6-32-7/8-P | No.6-32UNC | 7/8 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.48 | 30.37 | CAD | Cart |
SPEG-#6-32-1-P | No.6-32UNC | 1 | 0.27 | 0.097 | 644 | 0.44 | 10 | 0.68 | 31.33 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPEG-P(INCH) | |
---|---|
Main Body | PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown) (Glass Fiber 30%) |
Heat Resistance Temperature*1 | 260°C |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps
Characteristics
- Cross-recessed pan head machine screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- Plastic screw properties and precautions for use ⇒Plastic Screws