NBK logo

  • Special Screws
  • UNC Screws, UNF Screws

Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws)

SVSS(INCH)

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SVSS(INCH)Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws)寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2
min.
B d
max.
Qty per Pack Mass
(g)*1
Price
(USD)
CAD
Download
QTY
(Pack)
SVSS-#4-40-3/16 No.4-40UNC 3/16 0.183 0.112 Full Thread 3/32 1 10 0.51 48.65 CAD Cart
SVSS-#4-40-1/4 No.4-40UNC 1/4 0.183 0.112 Full Thread 3/32 1 10 0.57 45.49 CAD Cart
SVSS-#4-40-5/16 No.4-40UNC 5/16 0.183 0.112 Full Thread 3/32 1 10 0.63 50.23 CAD Cart
SVSS-#4-40-3/8 No.4-40UNC 3/8 0.183 0.112 Full Thread 3/32 1 10 0.69 53.26 CAD Cart
SVSS-#4-40-1/2 No.4-40UNC 1/2 0.183 0.112 Full Thread 3/32 1 10 0.82 58.01 CAD Cart
SVSS-#4-40-5/8 No.4-40UNC 5/8 0.183 0.112 Full Thread 3/32 1 10 0.94 86.96 CAD Cart
SVSS-#4-40-3/4 No.4-40UNC 3/4 0.183 0.112 Full Thread 3/32 1 10 1.1 90.09 CAD Cart
SVSS-#5-40-1/4 No.5-40UNC 1/4 0.205 0.125 Full Thread 3/32 1.2 10 0.78 42.37 CAD Cart
SVSS-#5-40-5/16 No.5-40UNC 5/16 0.205 0.125 Full Thread 3/32 1.2 10 0.86 45.49 CAD Cart
SVSS-#5-40-3/8 No.5-40UNC 3/8 0.205 0.125 Full Thread 3/32 1.2 10 0.94 47.09 CAD Cart
SVSS-#5-40-1/2 No.5-40UNC 1/2 0.205 0.125 Full Thread 3/32 1.2 10 1.1 51.81 CAD Cart
SVSS-#5-40-5/8 No.5-40UNC 5/8 0.205 0.125 Full Thread 3/32 1.2 10 1.2 58.01 CAD Cart
SVSS-#5-40-3/4 No.5-40UNC 3/4 0.205 0.125 Full Thread 3/32 1.2 10 1.4 61.75 CAD Cart
SVSS-#6-32-1/4 No.6-32UNC 1/4 0.226 0.138 Full Thread 7/64 1.2 10 0.98 36.15 CAD Cart
SVSS-#6-32-5/16 No.6-32UNC 5/16 0.226 0.138 Full Thread 7/64 1.2 10 1.1 39.29 CAD Cart
SVSS-#6-32-3/8 No.6-32UNC 3/8 0.226 0.138 Full Thread 7/64 1.2 10 1.2 40.75 CAD Cart
SVSS-#6-32-1/2 No.6-32UNC 1/2 0.226 0.138 Full Thread 7/64 1.2 10 1.4 45.49 CAD Cart
SVSS-#6-32-5/8 No.6-32UNC 5/8 0.226 0.138 Full Thread 7/64 1.2 10 1.5 50.23 CAD Cart
SVSS-#6-32-3/4 No.6-32UNC 3/4 0.226 0.138 Full Thread 7/64 1.2 10 1.7 58.01 CAD Cart
SVSS-#8-32-1/4 No.8-32UNC 1/4 0.27 0.164 0.88 9/64 1.5 10 1.6 43.91 CAD Cart
SVSS-#8-32-5/16 No.8-32UNC 5/16 0.27 0.164 0.88 9/64 1.5 10 1.7 45.49 CAD Cart
SVSS-#8-32-3/8 No.8-32UNC 3/8 0.27 0.164 0.88 9/64 1.5 10 1.8 45.49 CAD Cart
SVSS-#8-32-1/2 No.8-32UNC 1/2 0.27 0.164 0.88 9/64 1.5 10 2.1 48.65 CAD Cart
SVSS-#8-32-5/8 No.8-32UNC 5/8 0.27 0.164 0.88 9/64 1.5 10 2.4 53.26 CAD Cart
SVSS-#8-32-3/4 No.8-32UNC 3/4 0.27 0.164 0.88 9/64 1.5 10 2.7 54.83 CAD Cart
SVSS-#8-32-7/8 No.8-32UNC 7/8 0.27 0.164 0.88 9/64 1.5 10 2.9 61.75 CAD Cart
SVSS-#8-32-1 No.8-32UNC 1 0.27 0.164 0.88 9/64 1.5 10 3.2 64.94 CAD Cart
SVSS-#10-24-1/4 No.10-24UNC 1/4 0.312 0.19 0.88 5/32 1.5 10 2.3 47.09 CAD Cart
SVSS-#10-24-5/16 No.10-24UNC 5/16 0.312 0.19 0.88 5/32 1.5 10 2.5 50.23 CAD Cart
SVSS-#10-24-3/8 No.10-24UNC 3/8 0.312 0.19 0.88 5/32 1.5 10 2.6 47.09 CAD Cart
SVSS-#10-24-1/2 No.10-24UNC 1/2 0.312 0.19 0.88 5/32 1.5 10 3 50.23 CAD Cart
SVSS-#10-24-5/8 No.10-24UNC 5/8 0.312 0.19 0.88 5/32 1.5 10 3.3 54.83 CAD Cart
SVSS-#10-24-3/4 No.10-24UNC 3/4 0.312 0.19 0.88 5/32 1.5 10 3.7 56.43 CAD Cart
SVSS-#10-24-7/8 No.10-24UNC 7/8 0.312 0.19 0.88 5/32 1.5 10 4.1 59.61 CAD Cart
SVSS-#10-24-1 No.10-24UNC 1 0.312 0.19 0.88 5/32 1.5 10 4.4 64.94 CAD Cart
SVSS-#10-32-1/4 No.10-32UNF 1/4 0.312 0.19 0.88 5/32 1.5 10 2.3 47.09 CAD Cart
SVSS-#10-32-5/16 No.10-32UNF 5/16 0.312 0.19 0.88 5/32 1.5 10 2.5 50.23 CAD Cart
SVSS-#10-32-3/8 No.10-32UNF 3/8 0.312 0.19 0.88 5/32 1.5 10 2.7 50.23 CAD Cart
SVSS-#10-32-1/2 No.10-32UNF 1/2 0.312 0.19 0.88 5/32 1.5 10 3.1 50.23 CAD Cart
SVSS-#10-32-5/8 No.10-32UNF 5/8 0.312 0.19 0.88 5/32 1.5 10 3.5 54.83 CAD Cart
SVSS-#10-32-3/4 No.10-32UNF 3/4 0.312 0.19 0.88 5/32 1.5 10 3.8 56.43 CAD Cart
SVSS-#10-32-7/8 No.10-32UNF 7/8 0.312 0.19 0.88 5/32 1.5 10 4.2 59.61 CAD Cart
SVSS-#10-32-1 No.10-32UNF 1 0.312 0.19 0.88 5/32 1.5 10 4.6 64.94 CAD Cart
SVSS-1/4-20-1/4 1/4-20UNC 1/4 0.375 0.25 1 3/16 2 10 4.3 59.61 CAD Cart
SVSS-1/4-20-5/16 1/4-20UNC 5/16 0.375 0.25 1 3/16 2 10 4.6 65.31 CAD Cart
SVSS-1/4-20-3/8 1/4-20UNC 3/8 0.375 0.25 1 3/16 2 10 4.9 58.01 CAD Cart
SVSS-1/4-20-1/2 1/4-20UNC 1/2 0.375 0.25 1 3/16 2 10 5.6 61.75 CAD Cart
SVSS-1/4-20-5/8 1/4-20UNC 5/8 0.375 0.25 1 3/16 2 10 6.2 65.31 CAD Cart
SVSS-1/4-20-3/4 1/4-20UNC 3/4 0.375 0.25 1 3/16 2 10 6.8 74.38 CAD Cart
SVSS-1/4-20-7/8 1/4-20UNC 7/8 0.375 0.25 1 3/16 2 10 7.4 77.58 CAD Cart
SVSS-1/4-20-1 1/4-20UNC 1 0.375 0.25 1 3/16 2 10 8.1 77.71 CAD Cart
SVSS-1/4-20-1-1/4 1/4-20UNC 1-1/4 0.375 0.25 1 3/16 2 10 9.3 90.21 CAD Cart
SVSS-1/4-20-1-1/2 1/4-20UNC 1-1/2 0.375 0.25 1 3/16 2 10 11 100.30 CAD Cart
SVSS-1/4-20-1-3/4 1/4-20UNC 1-3/4 0.375 0.25 1 3/16 2 10 12 108.07 CAD Cart
SVSS-1/4-20-2 1/4-20UNC 2 0.375 0.25 1 3/16 2 10 13 120.56 CAD Cart

*1: Quantity per pack for SVSS-M4×30 and SVSS-M4×35 is 10 pieces. Quantity per pack for SVSS-M8×60 is 5 pieces.
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
SVSS(INCH)
Main body Equivalent to SUS304
Strength Class A2-50

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Inch thread type.
  • The ventilation hole is machined by a method that has less effect on metal structure. It suppress the brittle failure and generation of outgas in a vacuum environment during use.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see UNC Screws, UNF Screws

Click here to see Special Screws