• Special Screws
  • Inch Screws

SWAS-IF

Hex Nuts / Washers - Inch Thread

Dimension Drawing

SWAS-IFHex Nuts / Washers - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number Nominal d D t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SWAS-#4-IF No.4 0.125 0.312 0.025 10 0.21 5.04 CAD Cart
SWAS-#6-IF No.6 0.156 0.375 0.036 10 0.43 5.04 CAD Cart
SWAS-#8-IF No.8 0.187 0.375 0.036 10 0.39 6.01 CAD Cart
SWAS-#10-IF No.10 0.218 0.437 0.036 10 0.53 6.01 CAD Cart
SWAS-1/4-IF 1/4 0.281 0.625 0.051 10 1.6 7.41 CAD Cart
SWAS-5/16-IF 5/16 0.343 0.687 0.051 10 1.8 8.04 CAD Cart
SWAS-3/8-IF 3/8 0.406 0.812 0.051 10 2.6 10.09 CAD Cart

●All dimensions are in inches.

Related Services

Material/Finish

SHNS(INCH) SWAS(INCH)
Main body Equivalent to SUS304 Equivalent to SUS304

Application

Equipment and devices using inch screw specifications

Characteristics

  • Inch-thread hexagon nuts and washers.
  • SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
    SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
    SWAS-IF(INCH)----MS15795 compliance
    SWAS-IS(INCH)----ASME B18.21.1 compliance
  • Use in combination with
    SNSS(INCH) Socket Head Cap Screw(SNSS(INCH)
    or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

Product List

Most Read