• Special Screws
  • Inch Screws

Hex Nuts / Washers - Inch Thread

SWAS-IS

Dimension Drawing

SWAS-ISHex Nuts / Washers - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number Nominal d D t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SWAS-#4-IS No.4 0.114 0.209 0.025 10 0.078 5.18 CAD Cart
SWAS-#6-IS No.6 0.141 0.25 0.031 10 0.13 5.18 CAD Cart
SWAS-#8-IS No.8 0.167 0.293 0.04 10 0.24 6.07 CAD Cart
SWAS-#10-IS No.10 0.193 0.334 0.047 10 0.36 6.07 CAD Cart
SWAS-1/4-IS 1/4 0.252 0.487 0.062 10 1.1 7.49 CAD Cart
SWAS-5/16-IS 5/16 0.314 0.583 0.078 10 1.9 8.20 CAD Cart
SWAS-3/8-IS 3/8 0.377 0.68 0.094 10 3.1 9.08 CAD Cart

●All dimensions are in inches.

Related Services

Material/Finish

SHNS(INCH) SWAS(INCH)
Main body Equivalent to SUS304 Equivalent to SUS304

Application

Equipment and devices using inch screw specifications

Characteristics

  • Inch-thread hexagon nuts and washers.
  • SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
    SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
    SWAS-IF(INCH)----MS15795 compliance
    SWAS-IS(INCH)----ASME B18.21.1 compliance
  • Use in combination with
    SNSS(INCH) Socket Head Cap Screw(SNSS(INCH)
    or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

Product List

Most Read