Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC-M4-25-P | M4 | 0.7 | 25 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.44 | 13.38 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●M1.7 is black.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPC-P | |
---|---|
Main body | PC (Polycarbonate) (Transparent)*1 |
Heat Resistance Temperature*2 | 115℃ |
Application
Electrical and electronic equipment and automobilesCharacteristics
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Max. Operating Temperature*2 (min./max.):-40/115°C
- PC has low water absorbency and excellent weather resistance.
- The properties and precautions of plastic screws⇒Plastic Screws