• Special Screws
  • Electrical Insulation

SPC-W

Plastic Screw - Hex Nuts / Washers - PC

Dimension Drawing

SPC-WPlastic Screw - Hex Nuts / Washers - PC寸法図

Specs/CAD

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPC-2-W 2.1 4 0.5 100 0.0055 4.75 CAD Cart
SPC-2.6-W 2.7 6 0.5 100 0.01 4.75 CAD Cart
SPC-3-W 3.3 8 0.8 100 0.04 4.75 CAD Cart
SPC-4-W 4.5 10 0.8 100 0.06 4.75 CAD Cart
SPC-5-W 5.5 12 0.8 100 0.086 6.30 CAD Cart
SPC-6-W 6.5 13 1 50 0.12 3.95 CAD Cart
SPC-8-W 8.5 18 1.6 50 0.33 6.30 CAD Cart

Related Services

Material/Finish

SPC-N/SPC-W
Main body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1 (min./max.):-40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time