• Special Screws
  • Electrical Insulation

SPE-FT

Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK

  • Chemical-proof
  • Full Thread

Dimension Drawing

SPE-FTPlastic Screw - Hex Socket Head Cap Screws - Full Thread - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
30
40
50
60
70
80
90
100

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPE-M3-30-C-FT M3 0.5 30 5.5 3 430 0.3 1 0.31 14.97 CAD Cart
SPE-M3-40-C-FT M3 0.5 40 5.5 3 430 0.3 1 0.39 14.97 CAD Cart
SPE-M3-50-C-FT M3 0.5 50 5.5 3 430 0.3 1 0.48 14.97 CAD Cart
SPE-M4-40-C-FT M4 0.7 40 7 4 765 0.64 1 0.78 20.31 CAD Cart
SPE-M4-50-C-FT M4 0.7 50 7 4 765 0.64 1 0.94 20.31 CAD Cart
SPE-M4-60-C-FT M4 0.7 60 7 4 765 0.64 1 1.1 20.31 CAD Cart
SPE-M4-70-C-FT M4 0.7 70 7 4 765 0.64 1 1.3 20.31 CAD Cart
SPE-M4-80-C-FT M4 0.7 80 7 4 765 0.64 1 1.4 20.31 CAD Cart
SPE-M4-90-C-FT M4 0.7 90 7 4 765 0.64 1 1.6 20.31 CAD Cart
SPE-M4-100-C-FT M4 0.7 100 7 4 765 0.64 1 1.8 20.31 CAD Cart
SPE-M5-40-C-FT M5 0.8 40 8.5 5 1230 1.28 1 1.2 24.07 CAD Cart
SPE-M5-50-C-FT M5 0.8 50 8.5 5 1230 1.28 1 1.4 24.07 CAD Cart
SPE-M5-60-C-FT M5 0.8 60 8.5 5 1230 1.28 1 1.7 24.07 CAD Cart
SPE-M5-70-C-FT M5 0.8 70 8.5 5 1230 1.28 1 2 24.07 CAD Cart
SPE-M5-80-C-FT M5 0.8 80 8.5 5 1230 1.28 1 2.2 24.07 CAD Cart
SPE-M5-90-C-FT M5 0.8 90 8.5 5 1230 1.28 1 2.5 24.07 CAD Cart
SPE-M5-100-C-FT M5 0.8 100 8.5 5 1230 1.28 1 2.7 24.07 CAD Cart
SPE-M6-50-C-FT M6 1 50 10 6 1670 2.26 1 2.2 29.90 CAD Cart
SPE-M6-60-C-FT M6 1 60 10 6 1670 2.26 1 2.6 29.90 CAD Cart
SPE-M6-70-C-FT M6 1 70 10 6 1670 2.26 1 2.9 29.90 CAD Cart
SPE-M6-80-C-FT M6 1 80 10 6 1670 2.26 1 3.3 29.90 CAD Cart
SPE-M6-90-C-FT M6 1 90 10 6 1670 2.26 1 3.7 29.90 CAD Cart
SPE-M6-100-C-FT M6 1 100 10 6 1670 2.26 1 4 29.90 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPE
Main Body PEEK/Light brown
Heat Resistance Temperature*1 180℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-FTPlastic Screw - Hex Socket Head Cap Screws - Full Thread - PEEK


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time