• Special Screws
  • Lightweight

SNST

Hex Socket Head Cap Screws - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SNSTHex Socket Head Cap Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SNST-M3-5 M3 0.5 5 5.5 3 2.5 Full Thread 3210 1 0.38 7.90 CAD Cart
SNST-M3-6 M3 0.5 6 5.5 3 2.5 Full Thread 3210 1 0.4 5.53 CAD Cart
SNST-M3-8 M3 0.5 8 5.5 3 2.5 Full Thread 3210 1 0.45 6.01 CAD Cart
SNST-M3-10 M3 0.5 10 5.5 3 2.5 Full Thread 3210 1 0.5 6.01 CAD Cart
SNST-M3-12 M3 0.5 12 5.5 3 2.5 Full Thread 3210 1 0.54 6.16 CAD Cart
SNST-M3-16 M3 0.5 16 5.5 3 2.5 Full Thread 3210 1 0.66 7.41 CAD Cart
SNST-M3-20 M3 0.5 20 5.5 3 2.5 Full Thread 3210 1 0.77 6.78 CAD Cart
SNST-M4-8 M4 0.7 8 7 4 3 Full Thread 5610 1 0.94 6.47 CAD Cart
SNST-M4-10 M4 0.7 10 7 4 3 Full Thread 5610 1 1 6.30 CAD Cart
SNST-M4-12 M4 0.7 12 7 4 3 Full Thread 5610 1 1.1 6.62 CAD Cart
SNST-M4-16 M4 0.7 16 7 4 3 Full Thread 5610 1 1.3 8.04 CAD Cart
SNST-M4-20 M4 0.7 20 7 4 3 Full Thread 5610 1 1.5 8.04 CAD Cart
SNST-M4-25 M4 0.7 25 7 4 3 Full Thread 5610 1 1.8 8.99 CAD Cart
SNST-M4-30 M4 0.7 30 7 4 3 20 5610 1 2.1 12.29 CAD Cart
SNST-M5-10 M5 0.8 10 8.5 5 4 Full Thread 9080 1 1.5 7.11 CAD Cart
SNST-M5-12 M5 0.8 12 8.5 5 4 Full Thread 9080 1 1.7 7.41 CAD Cart
SNST-M5-16 M5 0.8 16 8.5 5 4 Full Thread 9080 1 2 8.67 CAD Cart
SNST-M5-20 M5 0.8 20 8.5 5 4 Full Thread 9080 1 2.3 8.99 CAD Cart
SNST-M5-25 M5 0.8 25 8.5 5 4 Full Thread 9080 1 2.7 10.09 CAD Cart
SNST-M5-30 M5 0.8 30 8.5 5 4 22 9080 1 3.1 12.45 CAD Cart
SNST-M5-35 M5 0.8 35 8.5 5 4 22 9080 1 3.6 13.54 CAD Cart
SNST-M6-10 M6 1 10 10 6 5 Full Thread 12800 1 2.7 9.14 CAD Cart
SNST-M6-12 M6 1 12 10 6 5 Full Thread 12800 1 2.9 9.14 CAD Cart
SNST-M6-16 M6 1 16 10 6 5 Full Thread 12800 1 3.3 9.79 CAD Cart
SNST-M6-20 M6 1 20 10 6 5 Full Thread 12800 1 3.7 9.93 CAD Cart
SNST-M6-25 M6 1 25 10 6 5 Full Thread 12800 1 4.3 10.86 CAD Cart
SNST-M6-30 M6 1 30 10 6 5 Full Thread 12800 1 4.7 13.69 CAD Cart
SNST-M6-35 M6 1 35 10 6 5 24 12800 1 5.6 15.26 CAD Cart
SNST-M6-40 M6 1 40 10 6 5 24 12800 1 6.2 16.38 CAD Cart
SNST-M6-45 M6 1 45 10 6 5 24 12800 1 6.9 17.95 CAD Cart
SNST-M6-50 M6 1 50 10 6 5 24 12800 1 7.5 19.21 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNST
Main Body TB340C(Grade 2 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic
equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately by 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • About the features of titanium⇒Properties of Titanium
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.

SNSTHex Socket Head Cap Screws - Titanium


Physical Property

TB340C(Grade 2 Titanium)
Specific Gravity 4.51
Melting Point(℃) 1668
Longitudinal Elastic Modulus(GPa) 106
Thermal Conductivity(W/(m・K)) 17.16
Linear Expansion Coefficient(K-1 8.4×10-6
Electric Resistance(μΩ・m) 0.55
Amplitude Permeability(μ) 1.0001(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

TB340C(Grade 2 Titanium)
Tensile Strength(N/mm2 340-510
0.2% Proof Stress(N/mm2 215 or Higher
Elongation(%) 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read