• Special Screws
  • Lightweight

SPA-H

Plastic Screw - Hex Head Screws - RENY

  • High strength

Dimension Drawing

SPA-HPlastic Screw - Hex Head Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12
M16
L
All
8
10
12
15
20
25
30
35
40
50
45
60
70
55
80
100
150

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPA-M5-8-H M5 0.8 8 8 3.5 Full Thread 2450 1.77 20 0.54 5.39 CAD Cart
SPA-M5-10-H M5 0.8 10 8 3.5 Full Thread 2450 1.77 20 0.59 5.39 CAD Cart
SPA-M5-12-H M5 0.8 12 8 3.5 Full Thread 2450 1.77 20 0.64 7.88 CAD Cart
SPA-M5-15-H M5 0.8 15 8 3.5 Full Thread 2450 1.77 20 0.72 7.90 CAD Cart
SPA-M5-20-H M5 0.8 20 8 3.5 Full Thread 2450 1.77 20 0.85 9.48 CAD Cart
SPA-M5-25-H M5 0.8 25 8 3.5 Full Thread 2450 1.77 20 0.99 13.24 CAD Cart
SPA-M5-30-H M5 0.8 30 8 3.5 Full Thread 2450 1.77 20 1.1 22.67 CAD Cart
SPA-M6-10-H M6 1 10 10 4 Full Thread 3140 2.94 10 0.95 5.53 CAD Cart
SPA-M6-12-H M6 1 12 10 4 Full Thread 3140 2.94 10 1 6.01 CAD Cart
SPA-M6-15-H M6 1 15 10 4 Full Thread 3140 2.94 10 1.2 6.47 CAD Cart
SPA-M6-20-H M6 1 20 10 4 Full Thread 3140 2.94 10 1.3 7.25 CAD Cart
SPA-M6-25-H M6 1 25 10 4 Full Thread 3140 2.94 10 1.5 7.74 CAD Cart
SPA-M6-30-H M6 1 30 10 4 Full Thread 3140 2.94 10 1.7 9.30 CAD Cart
SPA-M6-35-H M6 1 35 10 4 Full Thread 3140 2.94 10 1.9 15.43 CAD Cart
SPA-M6-40-H M6 1 40 10 4 Full Thread 3140 2.94 10 2.1 21.90 CAD Cart
SPA-M8-10-H M8 1.25 10 13 5.5 Full Thread 5100 7.85 10 1.9 9.14 CAD Cart
SPA-M8-12-H M8 1.25 12 13 5.5 Full Thread 5100 7.85 10 2.1 9.76 CAD Cart
SPA-M8-15-H M8 1.25 15 13 5.5 Full Thread 5100 7.85 10 2.3 9.79 CAD Cart
SPA-M8-20-H M8 1.25 20 13 5.5 Full Thread 5100 7.85 10 2.7 10.40 CAD Cart
SPA-M8-25-H M8 1.25 25 13 5.5 Full Thread 5100 7.85 10 3 12.12 CAD Cart
SPA-M8-30-H M8 1.25 30 13 5.5 Full Thread 5100 7.85 10 3.4 14.01 CAD Cart
SPA-M8-35-H M8 1.25 35 13 5.5 Full Thread 5100 7.85 10 3.7 18.12 CAD Cart
SPA-M8-40-H M8 1.25 40 13 5.5 Full Thread 5100 7.85 10 4.1 18.89 CAD Cart
SPA-M8-50-H M8 1.25 50 13 5.5 27 5100 7.85 10 4.8 29.11 CAD Cart
SPA-M10-12-H M10 1.5 12 17 7 Full Thread 6900 12.8 5 4.1 11.97 CAD Cart
SPA-M10-15-H M10 1.5 15 17 7 Full Thread 6900 12.8 5 4.3 11.97 CAD Cart
SPA-M10-20-H M10 1.5 20 17 7 Full Thread 6900 12.8 5 4.6 11.97 CAD Cart
SPA-M10-25-H M10 1.5 25 17 7 Full Thread 6900 12.8 5 5.6 11.97 CAD Cart
SPA-M10-30-H M10 1.5 30 17 7 Full Thread 6900 12.8 5 6.1 12.60 CAD Cart
SPA-M10-35-H M10 1.5 35 17 7 Full Thread 6900 12.8 5 6.7 12.75 CAD Cart
SPA-M10-40-H M10 1.5 40 17 7 Full Thread 6900 12.8 5 7.2 13.69 CAD Cart
SPA-M10-50-H M10 1.5 50 17 7 25 6900 12.8 5 8.3 19.99 CAD Cart
SPA-M12-20-H M12 1.75 20 19 8 Full Thread 8700 24.5 1 7.2 4.75 CAD Cart
SPA-M12-25-H M12 1.75 25 19 8 Full Thread 8700 24.5 1 8.0 4.75 CAD Cart
SPA-M12-30-H M12 1.75 30 19 8 Full Thread 8700 24.5 1 8.8 5.04 CAD Cart
SPA-M12-40-H M12 1.75 40 19 8 Full Thread 8700 24.5 1 11 5.04 CAD Cart
SPA-M12-45-H M12 1.75 45 19 8 Full Thread 8700 24.5 1 12 5.21 CAD Cart
SPA-M12-50-H M12 1.75 50 19 8 Full Thread 8700 24.5 1 13 5.39 CAD Cart
SPA-M12-60-H M12 1.75 60 19 8 Full Thread 8700 24.5 1 15 6.01 CAD Cart
SPA-M12-70-H M12 1.75 70 19 8 Full Thread 8700 24.5 1 17 6.30 CAD Cart
SPA-M16-50-H M16 2 50 24 13 50 18000 39 1 24 7.57 CAD Cart
SPA-M16-55-H M16 2 55 24 13 50 18000 39 1 25 8.19 CAD Cart
SPA-M16-60-H M16 2 60 24 13 50 18000 39 1 27 8.19 CAD Cart
SPA-M16-70-H M16 2 70 24 13 50 18000 39 1 31 9.14 CAD Cart
SPA-M16-80-H M16 2 80 24 13 50 18000 39 1 34 9.93 CAD Cart
SPA-M16-100-H M16 2 100 24 13 50 18000 39 1 40 11.82 CAD Cart
SPA-M16-150-H M16 2 150 24 13 50 18000 39 1 57 15.58 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPA-H
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read