• Special Screws
  • Lightweight

SPA-P(INCH)

Plastic Screw - Cross Recessed Pan Head Machine Screw - RENY - Inch Thread

Plastic Screw RENY / Cross Recessed Pan Head Machine Screw / Inch Thread

  • High strength

Dimension Drawing

SPA-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - RENY - Inch Thread寸法図

Specs/CAD

Select

♯Nominal
All
No.4-40UNC
L
All
1/4"
5/16"
3/8"
1/2"
5/8"
3/4"
7/8"
1"

Unit : inch

Part Number ♯Nominal L D1 L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPA-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.080 725 0.30 10 0.10 4.56 CAD Cart
SPA-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.080 725 0.30 10 0.11 4.75 CAD Cart
SPA-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.080 725 0.30 10 0.11 4.90 CAD Cart
SPA-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.080 725 0.30 10 0.12 5.53 CAD Cart
SPA-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.080 725 0.30 10 0.12 5.68 CAD Cart
SPA-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.080 725 0.30 10 0.13 5.84 CAD Cart
SPA-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.080 725 0.30 10 0.13 5.84 CAD Cart
SPA-#4-40-1-P No.4-40UNC 1 0.219 0.080 725 0.30 10 0.14 6.15 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPA-P(INCH)
Main Body RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance Temperature*2 105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,
plating facilities, automobiles, airplanes, aerospace devices, etc.

Characteristics

  • Inch screw type.
  • RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its mass is approximately 1/5 that of iron.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Related Products

RENY cross-recessed pan head machine screws SPA-P are available as metric threads.
SPA-P

SPA-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - RENY - Inch Thread


Product List

Most Read