• Special Screws
  • Lightweight

SPA-W

Plastic Screw - Hex Nuts / Washers - RENY

  • High strength

Dimension Drawing

SPA-WPlastic Screw - Hex Nuts / Washers - RENY寸法図

Specs/CAD

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPA-3-W 3.2 7 0.5 50 0.025 9.48 CAD Cart
SPA-4-W 4.3 9 0.8 50 0.065 11.82 CAD Cart
SPA-5-W 5.3 10 1 50 0.093 14.18 CAD Cart
SPA-6-W 6.4 12.5 1.6 20 0.24 6.62 CAD Cart
SPA-8-W 8.4 17 1.6 20 0.45 11.35 CAD Cart
SPA-10-W 10.5 21 2 20 0.86 13.24 CAD Cart
SPA-12-W 13 24 2.5 20 1.3 16.06 CAD Cart
SPA-16-W 17 30 3 10 2.4 11.66 CAD Cart

Related Services

Material/Finish

SPA
Main Body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)
/Ivory
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment, insulation and dew
condensation prevention for refrigerators and freezers, aquatic
applications, electrochemical plating, lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • It has a hardness level near that of metal but its mass is 1/5th that of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read