• Special Screws
  • Lightweight

SPC-F

Plastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC

Dimension Drawing

SPC-FPlastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPC-M2-4-F M2 0.4 4 4 1.2 112 0.05 50 0.018 4.75 CAD Cart
SPC-M2-5-F M2 0.4 5 4 1.2 112 0.05 50 0.021 4.75 CAD Cart
SPC-M2-6-F M2 0.4 6 4 1.2 112 0.05 50 0.023 4.75 CAD Cart
SPC-M2-8-F M2 0.4 8 4 1.2 112 0.05 50 0.03 4.75 CAD Cart
SPC-M2-10-F M2 0.4 10 4 1.2 112 0.05 50 0.041 7.11 CAD Cart
SPC-M2.6-4-F M2.6 0.45 4 5.2 1.5 227 0.12 50 0.032 4.75 CAD Cart
SPC-M2.6-5-F M2.6 0.45 5 5.2 1.5 227 0.12 50 0.036 4.75 CAD Cart
SPC-M2.6-6-F M2.6 0.45 6 5.2 1.5 227 0.12 50 0.041 4.75 CAD Cart
SPC-M2.6-8-F M2.6 0.45 8 5.2 1.5 227 0.12 50 0.05 4.75 CAD Cart
SPC-M2.6-10-F M2.6 0.45 10 5.2 1.5 227 0.12 50 0.059 4.75 CAD Cart
SPC-M2.6-12-F M2.6 0.45 12 5.2 1.5 227 0.12 50 0.069 5.53 CAD Cart
SPC-M3-4-F M3 0.5 4 6 1.75 300 0.22 50 0.048 4.75 CAD Cart
SPC-M3-5-F M3 0.5 5 6 1.75 300 0.22 50 0.052 4.75 CAD Cart
SPC-M3-6-F M3 0.5 6 6 1.75 300 0.22 50 0.058 4.75 CAD Cart
SPC-M3-8-F M3 0.5 8 6 1.75 300 0.22 50 0.072 4.75 CAD Cart
SPC-M3-10-F M3 0.5 10 6 1.75 300 0.22 50 0.085 4.75 CAD Cart
SPC-M3-12-F M3 0.5 12 6 1.75 300 0.22 50 0.1 5.53 CAD Cart
SPC-M3-15-F M3 0.5 15 6 1.75 300 0.22 50 0.12 7.88 CAD Cart
SPC-M3-20-F M3 0.5 20 6 1.75 300 0.22 50 0.15 10.23 CAD Cart
SPC-M3-25-F M3 0.5 25 6 1.75 300 0.22 50 0.19 13.38 CAD Cart
SPC-M4-6-F M4 0.7 6 8 2.3 515 0.54 50 0.14 5.53 CAD Cart
SPC-M4-8-F M4 0.7 8 8 2.3 515 0.54 50 0.16 6.30 CAD Cart
SPC-M4-10-F M4 0.7 10 8 2.3 515 0.54 50 0.19 6.30 CAD Cart
SPC-M4-12-F M4 0.7 12 8 2.3 515 0.54 50 0.21 7.88 CAD Cart
SPC-M4-15-F M4 0.7 15 8 2.3 515 0.54 50 0.25 10.23 CAD Cart
SPC-M4-20-F M4 0.7 20 8 2.3 515 0.54 50 0.31 11.03 CAD Cart
SPC-M4-25-F M4 0.7 25 8 2.3 515 0.54 50 0.37 15.75 CAD Cart
SPC-M5-8-F M5 0.8 8 10 2.8 750 1.03 50 0.23 7.88 CAD Cart
SPC-M5-10-F M5 0.8 10 10 2.8 750 1.03 50 0.26 8.67 CAD Cart
SPC-M5-12-F M5 0.8 12 10 2.8 750 1.03 50 0.3 10.23 CAD Cart
SPC-M5-15-F M5 0.8 15 10 2.8 750 1.03 50 0.36 11.82 CAD Cart
SPC-M5-20-F M5 0.8 20 10 2.8 750 1.03 50 0.45 14.18 CAD Cart
SPC-M5-25-F M5 0.8 25 10 2.8 750 1.03 50 0.54 20.45 CAD Cart
SPC-M6-10-F M6 1 10 12 3.4 1080 1.37 20 0.42 6.93 CAD Cart
SPC-M6-12-F M6 1 12 12 3.4 1080 1.37 20 0.47 7.27 CAD Cart
SPC-M6-15-F M6 1 15 12 3.4 1080 1.37 20 0.56 8.19 CAD Cart
SPC-M6-20-F M6 1 20 12 3.4 1080 1.37 20 0.69 8.83 CAD Cart
SPC-M6-25-F M6 1 25 12 3.4 1080 1.37 20 0.82 9.46 CAD Cart
SPC-M6-30-F M6 1 30 12 3.4 1080 1.37 20 0.97 11.34 CAD Cart
SPC-M6-35-F M6 1 35 12 3.4 1080 1.37 20 1.1 19.21 CAD Cart
SPC-M8-10-F M8 1.25 10 16 4.4 1470 2.94 20 0.87 11.65 CAD Cart
SPC-M8-12-F M8 1.25 12 16 4.4 1470 2.94 20 0.97 12.29 CAD Cart
SPC-M8-15-F M8 1.25 15 16 4.4 1470 2.94 20 1.2 12.29 CAD Cart
SPC-M8-20-F M8 1.25 20 16 4.4 1470 2.94 20 1.4 13.23 CAD Cart
SPC-M8-25-F M8 1.25 25 16 4.4 1470 2.94 20 1.7 15.75 CAD Cart
SPC-M8-30-F M8 1.25 30 16 4.4 1470 2.94 20 1.9 18.27 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-F
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read