• Special Screws
  • Lightweight

SPC-N

Plastic Screw - Hex Nuts / Washers - PC

Dimension Drawing

SPC-NPlastic Screw - Hex Nuts / Washers - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPC-M2-N M2 0.4 4 1.6 50 0.019 22.82 CAD Cart
SPC-M2.6-N M2.6 0.45 5 2 50 0.043 22.82 CAD Cart
SPC-M3-N M3 0.5 5.5 2.4 50 0.052 6.30 CAD Cart
SPC-M4-N M4 0.7 7 3.2 50 0.12 6.30 CAD Cart
SPC-M5-N M5 0.8 8 4 50 0.18 9.48 CAD Cart
SPC-M6-N M6 1 10 5 20 0.37 4.10 CAD Cart
SPC-M8-N M8 1.25 13 6.5 20 0.37 5.39 CAD Cart
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
SPC-N/SPC-W
Main body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1 (min./max.):-40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read