• Special Screws
  • Lightweight

SVPT

Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole)

  • Vacuum
  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight
  • Low Outgas

Dimension Drawing

SVPTPhillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d
max.
Qty per Pack Mass
(g)*1
Price
(USD)
CAD
Download
Standard
SVPT-M3-6 M3 0.5 6 5.5 2 1.2 10 0.31 40.71 CAD Cart
SVPT-M3-8 M3 0.5 8 5.5 2 1.2 10 0.35 40.96 CAD Cart
SVPT-M3-10 M3 0.5 10 5.5 2 1.2 10 0.4 44.22 CAD Cart
SVPT-M3-12 M3 0.5 12 5.5 2 1.2 10 0.44 51.06 CAD Cart
SVPT-M3-16 M3 0.5 16 5.5 2 1.2 10 0.54 59.65 CAD Cart
SVPT-M3-20 M3 0.5 20 5.5 2 1.2 10 0.63 65.97 CAD Cart
SVPT-M4-6 M4 0.7 6 7 2.6 1.5 10 0.59 51.18 CAD Cart
SVPT-M4-8 M4 0.7 8 7 2.6 1.5 10 0.68 51.31 CAD Cart
SVPT-M4-10 M4 0.7 10 7 2.6 1.5 10 0.77 57.50 CAD Cart
SVPT-M4-12 M4 0.7 12 7 2.6 1.5 10 0.86 60.91 CAD Cart
SVPT-M4-16 M4 0.7 16 7 2.6 1.5 10 1 66.47 CAD Cart
SVPT-M4-20 M4 0.7 20 7 2.6 1.5 10 1.2 73.66 CAD Cart
SVPT-M4-25 M4 0.7 25 7 2.6 1.5 10 1.4 84.65 CAD Cart
SVPT-M5-8 M5 0.8 8 9 3.3 1.5 10 1.3 73.54 CAD Cart
SVPT-M5-10 M5 0.8 10 9 3.3 1.5 10 1.4 75.55 CAD Cart
SVPT-M5-12 M5 0.8 12 9 3.3 1.5 10 1.5 81.50 CAD Cart
SVPT-M5-16 M5 0.8 16 9 3.3 1.5 10 1.8 88.94 CAD Cart
SVPT-M5-20 M5 0.8 20 9 3.3 1.5 10 2.1 97.43 CAD Cart
SVPT-M5-25 M5 0.8 25 9 3.3 1.5 10 2.4 110.13 CAD Cart
SVPT-M5-30 M5 0.8 30 9 3.3 1.5 10 2.8 122.42 CAD Cart
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
SVPT
Main body TW270 (Type 1 titanium)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Chemical polishing and brightening processing improve the quality of the surface. Outgas quantity is extremely low.
  • Nonmagnetic.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The features of brightening processing and titanium⇒Properties of Titanium

Related Products

Phillips cross recessed pan head titanium machine screw without ventilation hole SNPT is available.SNPT

SVPTPhillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole)


Product List

Most Read