Specs/CAD
Unit : mm
Part Number | d | L | D | R | Applicable positioning pin | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|
PJA-5-8 | 5 | 8 | 10 | 1 | PJP-5-** | 3.8 | 15.06 | CAD | Cart |
PJA-5-10 | 5 | 10 | 10 | 1 | PJP-5-** | 4.7 | 15.06 | CAD | Cart |
PJA-5-12 | 5 | 12 | 10 | 1 | PJP-5-** | 5.7 | 15.06 | CAD | Cart |
PJA-5-16 | 5 | 16 | 10 | 1 | PJP-5-** | 7.5 | 15.06 | CAD | Cart |
PJA-6-8 | 6 | 8 | 10 | 1 | PJP-6-** | 3.2 | 14.10 | CAD | Cart |
PJA-6-10 | 6 | 10 | 10 | 1 | PJP-6-** | 4 | 14.10 | CAD | Cart |
PJA-6-12 | 6 | 12 | 10 | 1 | PJP-6-** | 4.8 | 14.10 | CAD | Cart |
PJA-6-16 | 6 | 16 | 10 | 1 | PJP-6-** | 6.4 | 14.10 | CAD | Cart |
PJA-8-10 | 8 | 10 | 12 | 2 | PJP-8-** | 5 | 14.10 | CAD | Cart |
PJA-8-12 | 8 | 12 | 12 | 2 | PJP-8-** | 6 | 14.10 | CAD | Cart |
PJA-8-16 | 8 | 16 | 12 | 2 | PJP-8-** | 8 | 14.10 | CAD | Cart |
PJA-8-20 | 8 | 20 | 12 | 2 | PJP-8-** | 10 | 14.10 | CAD | Cart |
PJA-10-10 | 10 | 10 | 15 | 2 | PJP-10-** | 7.8 | 15.06 | CAD | Cart |
PJA-10-12 | 10 | 12 | 15 | 2 | PJP-10-** | 9.4 | 15.06 | CAD | Cart |
PJA-10-16 | 10 | 16 | 15 | 2 | PJP-10-** | 12.7 | 15.06 | CAD | Cart |
PJA-10-20 | 10 | 20 | 15 | 2 | PJP-10-** | 16 | 15.06 | CAD | Cart |
PJA-12-16 | 12 | 16 | 18 | 2 | PJP-12-** | 19 | 17.29 | CAD | Cart |
PJA-12-20 | 12 | 20 | 18 | 2 | PJP-12-** | 23 | 17.29 | CAD | Cart |
PJA-12-25 | 12 | 25 | 18 | 2 | PJP-12-** | 28 | 17.29 | CAD | Cart |
Material/Finish
PJA | |
---|---|
Main body | SK5 (hardness: 60 HRC or above) |