• Special Screws
  • Low Profile Screws・Small Head Screws

SEQ-TBZ

Cross Recessed Head Cap Screws with Extra Low Profile

  • Space

Dimension Drawing

SEQ-TBZCross Recessed Head Cap Screws with Extra Low Profile寸法図

Specs/CAD

Select

Size(M)
All
3
4
L
All
6
8
10
12
16

Unit : mm

Part Number M L D1 L1 Bit Part No. Max.
Torque
(N・m)
Qty per pack Mass
(g)
Price
(USD)
CAD Standard
SEQ-M3-6-TBZ 3 6 7 0.8 SKQB-1 0.7 50 0.39 10.75 CAD Cart
SEQ-M3-8-TBZ 3 8 7 0.8 SKQB-1 0.7 50 0.48 11.52 CAD Cart
SEQ-M3-10-TBZ 3 10 7 0.8 SKQB-1 0.7 50 0.56 11.52 CAD Cart
SEQ-M3-12-TBZ 3 12 7 0.8 SKQB-1 0.7 50 0.64 12.29 CAD Cart
SEQ-M4-8-TBZ 4 8 8 0.9 SKQB-2 1.8 50 0.8 13.05 CAD Cart
SEQ-M4-10-TBZ 4 10 8 0.9 SKQB-2 1.8 50 0.95 15.36 CAD Cart
SEQ-M4-12-TBZ 4 12 8 0.9 SKQB-2 1.8 50 1.1 17.67 CAD Cart
SEQ-M4-16-TBZ 4 16 8 0.9 SKQB-2 1.8 50 1.4 19.95 CAD Cart
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
SEQ-TBZ
Main Body SWCH
Black Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix *1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess. *2

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

SEQ-TZB,SKQB

Trivalent Chromate Treatment (Silver)SEQ-TZB
SEQ-TZB

SEQ-TBZCross Recessed Head Cap Screws with Extra Low Profile

SEQ-TZB,SKQB

Install and remove by using SKQB Specialty Removal Tool.
SKQB

SEQ-TBZCross Recessed Head Cap Screws with Extra Low Profile


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time