• Special Screws
  • Low Profile Screws・Small Head Screws

SET-TZB(INCH)

Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SET-#6-32-1/4-TZB No.6-32UNC 1/4 0.295 0.034 SKX-6 6 0.029 0.95 10 0.48 3.98 CAD Cart
SET-#6-32-3/8-TZB No.6-32UNC 3/8 0.295 0.034 SKX-6 6 0.029 0.95 10 0.7 4.10 CAD Cart
SET-#6-32-1/2-TZB No.6-32UNC 1/2 0.295 0.034 SKX-6 6 0.029 0.95 10 0.9 4.23 CAD Cart
SET-#6-32-3/4-TZB No.6-32UNC 3/4 0.295 0.034 SKX-6 6 0.029 0.95 10 1.2 4.34 CAD Cart
SET-#8-32-1/4-TZB No.8-32UNC 1/4 0.315 0.036 SKX-8 8 0.035 2.3 10 0.78 4.73 CAD Cart
SET-#8-32-3/8-TZB No.8-32UNC 3/8 0.315 0.036 SKX-8 8 0.035 2.3 10 0.98 4.73 CAD Cart
SET-#8-32-1/2-TZB No.8-32UNC 1/2 0.315 0.036 SKX-8 8 0.035 2.3 10 1.3 5.00 CAD Cart
SET-#8-32-3/4-TZB No.8-32UNC 3/4 0.315 0.036 SKX-8 8 0.035 2.3 10 1.9 5.00 CAD Cart
SET-#10-24-1/2-TZB No.10-24UNC 1/2 0.335 0.038 SKX-8 8 0.035 2.4 10 1.6 5.12 CAD Cart
SET-#10-24-5/8-TZB No.10-24UNC 5/8 0.335 0.038 SKX-8 8 0.035 2.4 10 1.9 5.26 CAD Cart
SET-#10-24-3/4-TZB No.10-24UNC 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.3 5.26 CAD Cart
SET-#10-32-1/2-TZB No.10-32UNF 1/2 0.335 0.038 SKX-8 8 0.035 2.4 10 1.7 5.12 CAD Cart
SET-#10-32-5/8-TZB No.10-32UNF 5/8 0.335 0.038 SKX-8 8 0.035 2.4 10 2.1 5.26 CAD Cart
SET-#10-32-3/4-TZB No.10-32UNF 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.4 5.26 CAD Cart

●All dimensions are in inches.
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
SET-TZB (INCH)
Main Body Steel
Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices
Equipment and devices using inch screw specifications

Characteristics

  • Hexalobular socket *1 head cap screw with extra low profile.
  • All head heights are 1 mm (0.04 in) or less.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • We manufacture products with special specifications such as ventilation holes, nylon patches, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

Metric thread type, steel with nickel plating SET-NI is available.
SET-NI

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

Metric thread type, steel with black nickel plating SET-BNI is available.
SET-BNI

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

Metric thread type, stainless steel SETS is available.
SETS

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

SKX Hexalobular Wrench
SKX

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

SKXB Hexalobular Short Bit
SKXB

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)

SRD Magnet Screwdriver
SRD

SET-TZB(INCH)Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread)


Product List

Most Read