• Special Screws
  • Low Profile Screws・Small Head Screws

SETA

Aluminum Super Special Low Head Bolt with Hexalobular Socket

  • Space
  • Light Weight

Dimension Drawing

SETAAluminum Super Special Low Head Bolt with Hexalobular Socket寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable wrench Hexalobular Socket No. t Max. Torque(N・m) Qty per pack Mass
(g)
Price
(USD)
CAD Standard
SETA-M3-6 M3 0.5 6 7-0.5~0 0.8 SKX-6 6 0.75 0.23 10 0.14 15.89 CAD Cart
SETA-M3-8 M3 0.5 8 7-0.5~0 0.8 SKX-6 6 0.75 0.23 10 0.17 15.89 CAD Cart
SETA-M3-10 M3 0.5 10 7-0.5~0 0.8 SKX-6 6 0.75 0.23 10 0.19 15.89 CAD Cart
SETA-M4-8 M4 0.7 8 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.25 20.45 CAD Cart
SETA-M4-10 M4 0.7 10 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.32 20.45 CAD Cart
SETA-M4-12 M4 0.7 12 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.37 20.78 CAD Cart
SETA-M4-16 M4 0.7 16 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.47 20.78 CAD Cart
SETA-M5-10 M5 0.8 10 9-0.5~0 1 SKX-10 10 1 1.5 10 0.51 21.08 CAD Cart
SETA-M5-12 M5 0.8 12 9-0.5~0 1 SKX-10 10 1 1.5 10 0.59 21.41 CAD Cart
SETA-M5-16 M5 0.8 16 9-0.5~0 1 SKX-10 10 1 1.5 10 0.75 22.99 CAD Cart
SETA-M5-20 M5 0.8 20 9-0.5~0 1 SKX-10 10 1 1.5 10 0.9 24.86 CAD Cart
SETA-M6-10 M6 1 10 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 0.8 26.77 CAD Cart
SETA-M6-12 M6 1 12 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 0.92 27.38 CAD Cart
SETA-M6-16 M6 1 16 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 1.16 30.06 CAD Cart
SETA-M6-20 M6 1 20 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 1.41 32.56 CAD Cart
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
SETA
Main unit A5056

Application

Space-saving equipment and devices

Characteristics

  • Aluminum alloy hexalobular socket head cap screws with extreme low profile.
  • The specific gravity is approximately 33% that of stainless steel.
  • There is no electrocorrosion due to contact with aluminum alloy.
  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Anodized products are also available. Please contact our customer service.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETAAluminum Hexalobular Socket Head Cap Screws with Extreme Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETAAluminum Hexalobular Socket Head Cap Screws with Extreme Low Profile

SKXB Hexalobular Short Bit
SKXB

SETAAluminum Hexalobular Socket Head Cap Screws with Extreme Low Profile

SRD Magnet Screwdriver
SRD

SETAAluminum Hexalobular Socket Head Cap Screws with Extreme Low Profile


Product List

Most Read