• Special Screws
  • Low Profile Screws・Small Head Screws

SETS-ALK

Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

  • Space

Dimension Drawing

SETS-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)寸法図

Specs/CAD

Select

Size(M)
All
2
2.6
3
4
5
6
L
All
4
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SETS-M2-4-ALK 2 4 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.23 22.12 CAD Cart
SETS-M2-5-ALK 2 5 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.25 20.58 CAD Cart
SETS-M2-6-ALK 2 6 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.27 19.95 CAD Cart
SETS-M2-8-ALK 2 8 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.31 19.35 CAD Cart
SETS-M2-10-ALK 2 10 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.35 19.35 CAD Cart
SETS-M2-12-ALK 2 12 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.41 19.05 CAD Cart
SETS-M2.6-4-ALK 2.6 4 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.22 22.72 CAD Cart
SETS-M2.6-5-ALK 2.6 5 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.25 21.18 CAD Cart
SETS-M2.6-6-ALK 2.6 6 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.28 20.89 CAD Cart
SETS-M2.6-8-ALK 2.6 8 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.34 19.95 CAD Cart
SETS-M2.6-10-ALK 2.6 10 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.4 20.26 CAD Cart
SETS-M2.6-12-ALK 2.6 12 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.46 19.95 CAD Cart
SETS-M3-6-ALK 3 6 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.45 21.78 CAD Cart
SETS-M3-8-ALK 3 8 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.54 21.49 CAD Cart
SETS-M3-10-ALK 3 10 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.62 20.58 CAD Cart
SETS-M3-12-ALK 3 12 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.7 21.18 CAD Cart
SETS-M3-16-ALK 3 16 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.9 21.18 CAD Cart
SETS-M4-6-ALK 4 6 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 0.72 24.56 CAD Cart
SETS-M4-8-ALK 4 8 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 0.87 24.56 CAD Cart
SETS-M4-10-ALK 4 10 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1 23.32 CAD Cart
SETS-M4-12-ALK 4 12 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.2 23.32 CAD Cart
SETS-M4-16-ALK 4 16 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.5 24.26 CAD Cart
SETS-M4-20-ALK 4 20 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.9 24.26 CAD Cart
SETS-M4-25-ALK 4 25 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 2.4 26.10 CAD Cart
SETS-M5-8-ALK 5 8 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.3 25.49 CAD Cart
SETS-M5-10-ALK 5 10 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.6 26.10 CAD Cart
SETS-M5-12-ALK 5 12 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.8 26.10 CAD Cart
SETS-M5-16-ALK 5 16 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 2.3 26.70 CAD Cart
SETS-M5-20-ALK 5 20 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 2.9 27.33 CAD Cart
SETS-M5-25-ALK 5 25 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 3.7 29.16 CAD Cart
SETS-M5-30-ALK 5 30 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 4.4 29.76 CAD Cart
SETS-M6-8-ALK 6 8 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2 34.08 CAD Cart
SETS-M6-10-ALK 6 10 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2.4 36.23 CAD Cart
SETS-M6-12-ALK 6 12 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2.8 36.83 CAD Cart
SETS-M6-16-ALK 6 16 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 3.4 36.83 CAD Cart
SETS-M6-20-ALK 6 20 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 4.2 39.59 CAD Cart
SETS-M6-25-ALK 6 25 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 5.3 40.21 CAD Cart
SETS-M6-30-ALK 6 30 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 6 42.04 CAD Cart
SETS-M6-35-ALK 6 35 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 7.6 43.89 CAD Cart
SETS-M6-40-ALK 6 40 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 8.7 45.74 CAD Cart

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SETS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • Stainless steel hexalobular socket*1 head cap screw with extreme low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX,SKXB,SRD,SKX-N

SKX Hexalobular Wrench
SKX

SETS-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

SKX,SKXB,SRD,SKX-N

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETS-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

SKX,SKXB,SRD,SKX-N

SKXB Hexalobular Short Bit
SKXB

SETS-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

SKX,SKXB,SRD,SKX-N

SRD Magnet Screwdriver
SRD

SETS-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time