Specs/CAD
Unit : mm
Part Number | Max. Torque (N・m) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | D2 | L1 | t1 | B | t | Lb | Qty per pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SFB-M3-6-EL | 1 | M3 | 0.5 | 6 | 7 | 5.2 | 1.65 | 0.6 | 2 | 1.05 | 1 | 20 | 0.52 | 7.25 | CAD | Cart |
SFB-M3-8-EL | 1 | M3 | 0.5 | 8 | 7 | 5.2 | 1.65 | 0.6 | 2 | 1.05 | 1 | 20 | 0.61 | 7.52 | CAD | Cart |
SFB-M3-10-EL | 1 | M3 | 0.5 | 10 | 7 | 5.2 | 1.65 | 0.6 | 2 | 1.05 | 1 | 20 | 0.69 | 7.80 | CAD | Cart |
SFB-M3-12-EL | 1 | M3 | 0.5 | 12 | 7 | 5.2 | 1.65 | 0.6 | 2 | 1.05 | 1 | 20 | 0.78 | 8.38 | CAD | Cart |
SFB-M4-6-EL | 2 | M4 | 0.7 | 6 | 9.2 | 6.8 | 2.2 | 0.7 | 2.5 | 1.3 | 1.4 | 20 | 1 | 7.25 | CAD | Cart |
SFB-M4-8-EL | 2 | M4 | 0.7 | 8 | 9.2 | 6.8 | 2.2 | 0.7 | 2.5 | 1.3 | 1.4 | 20 | 1.2 | 7.52 | CAD | Cart |
SFB-M4-10-EL | 2 | M4 | 0.7 | 10 | 9.2 | 6.8 | 2.2 | 0.7 | 2.5 | 1.3 | 1.4 | 20 | 1.3 | 8.08 | CAD | Cart |
SFB-M4-12-EL | 2 | M4 | 0.7 | 12 | 9.2 | 6.8 | 2.2 | 0.7 | 2.5 | 1.3 | 1.4 | 20 | 1.5 | 8.64 | CAD | Cart |
SFB-M4-16-EL | 2 | M4 | 0.7 | 16 | 9.2 | 6.8 | 2.2 | 0.7 | 2.5 | 1.3 | 1.4 | 20 | 1.8 | 9.74 | CAD | Cart |
SFB-M4-20-EL | 2 | M4 | 0.7 | 20 | 9.2 | 6.8 | 2.2 | 0.7 | 2.5 | 1.3 | 1.4 | 20 | 2 | 10.30 | CAD | Cart |
SFB-M5-8-EL | 4 | M5 | 0.8 | 8 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 20 | 2 | 8.92 | CAD | Cart |
SFB-M5-10-EL | 4 | M5 | 0.8 | 10 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 20 | 2.3 | 8.92 | CAD | Cart |
SFB-M5-12-EL | 4 | M5 | 0.8 | 12 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 20 | 2.5 | 9.19 | CAD | Cart |
SFB-M5-16-EL | 4 | M5 | 0.8 | 16 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 20 | 3 | 10.57 | CAD | Cart |
SFB-M5-20-EL | 4 | M5 | 0.8 | 20 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 20 | 3.5 | 11.41 | CAD | Cart |
SFB-M5-25-EL | 4 | M5 | 0.8 | 25 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 20 | 4 | 12.80 | CAD | Cart |
SFB-M6-8-EL | 8 | M6 | 1 | 8 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 3 | 8.92 | CAD | Cart |
SFB-M6-10-EL | 8 | M6 | 1 | 10 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 3.4 | 9.47 | CAD | Cart |
SFB-M6-12-EL | 8 | M6 | 1 | 12 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 3.8 | 10.30 | CAD | Cart |
SFB-M6-16-EL | 8 | M6 | 1 | 16 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 4.5 | 11.41 | CAD | Cart |
SFB-M6-20-EL | 8 | M6 | 1 | 20 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 5.2 | 12.53 | CAD | Cart |
SFB-M6-25-EL | 8 | M6 | 1 | 25 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 5.9 | 14.18 | CAD | Cart |
SFB-M8-10-EL | 12 | M8 | 1.25 | 10 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 20 | 6.8 | 14.75 | CAD | Cart |
SFB-M8-12-EL | 12 | M8 | 1.25 | 12 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 20 | 7.4 | 15.30 | CAD | Cart |
SFB-M8-16-EL | 12 | M8 | 1.25 | 16 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 20 | 8.6 | 16.97 | CAD | Cart |
SFB-M8-20-EL | 12 | M8 | 1.25 | 20 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 20 | 9.8 | 17.81 | CAD | Cart |
SFB-M8-25-EL | 12 | M8 | 1.25 | 25 | 17 | 12.6 | 4.4 | 1.4 | 5 | 2.6 | 2.5 | 20 | 11 | 18.90 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SFB-EL | |
---|---|
Main body | SCM435 Electroless nickel plating |
Strength Class | 10.9 |
Application
Reducing the size of equipment and devicesCharacteristics
- It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
- Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
- For applications that require both high strength and corrosion resistance.
- For space-saving of equipment/device and applications with a limited top space.