Specs/CAD
Unit : mm
Part Number | Max. Torque (N・m) |
M (Coarse) Nominal of Thread |
Pitch | L | D1 | D2 | L1 | t1 | B | t | Lb | Qty per pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SFB-M6-8-EL | 8 | M6 | 1 | 8 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 3 | 10.09 | CAD | Cart |
SFB-M6-10-EL | 8 | M6 | 1 | 10 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 3.4 | 10.72 | CAD | Cart |
SFB-M6-12-EL | 8 | M6 | 1 | 12 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 3.8 | 11.66 | CAD | Cart |
SFB-M6-16-EL | 8 | M6 | 1 | 16 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 4.5 | 12.92 | CAD | Cart |
SFB-M6-20-EL | 8 | M6 | 1 | 20 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 5.2 | 14.18 | CAD | Cart |
SFB-M6-25-EL | 8 | M6 | 1 | 25 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 20 | 5.9 | 16.06 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SFB-EL | |
---|---|
Main body | SCM435 Electroless nickel plating |
Strength Class | 10.9 |
Application
Reducing the size of equipment and devicesCharacteristics
- It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
- Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
- For applications that require both high strength and corrosion resistance.
- For space-saving of equipment/device and applications with a limited top space.