• Special Screws
  • Low Profile Screws・Small Head Screws

Low profile screwdrivers for extremely limited access spaces

SKND

  • Space

Dimension Drawing

SKNDLow Profile Screwdrivers for Extremely Limited Access Spaces寸法図

Specs/CAD

Unit : mm

Part Number Nominal of
B Width Across Flats
L H Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SKND-2.5 2.5 10 3.5 27 13.57 CAD Cart
SKND-3 3 10 4.5 27 13.57 CAD Cart
SKND-4 4 10 5 27 13.57 CAD Cart
SKND-5 5 10 5 27 13.57 CAD Cart

Hints for Correctly Using NBK Products


Material/Finish

SKND
Body Plate Carbon Steel
Electroless Nickel Plating
Bit Retaining Bracket Carbon Tool Steel
Electroless Nickel Plating
Bit Alloy Steel
Electroless Nickel Plating

Application

Attaching and removing screws in limited access spaces of equipment, devices, and vehicles

Characteristics

  • Thin screwdriver with a hex socket and plate-shaped handle.
  • Can be used in limited access spaces.
  • Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components, etc.
  • Required working space is decreased, so device/equipment structure can also be made more compact.
  • Pressing the handle with fingers helps prevent cam-out.

Precautions for Use

  • Do not use for any applications other than for turning screws.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Use a bit that matches the recess shape of the screw.
  • Always observe the usage method on this page.


Usage

Take a firm grasp on the handle for use.

SKNDLow Profile Screwdrivers for Extremely Limited Access Spaces

Stable work can be achieved when there is working space above the screw by pressing on the bit.

SKNDLow Profile Screwdrivers for Extremely Limited Access Spaces


Product List

Click here to see Low Profile Screws・Small Head Screws

Click here to see Special Screws

Most Read