• Special Screws
  • Low Profile Screws・Small Head Screws

SLHS-SD

Socket Head Cap Screws with Low & Small Head

  • Space
  • Slim

Dimension Drawing

SLHS-SDSocket Head Cap Screws with Low

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
10
L
All
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M L D1 L1 B t L2 Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SLHS-M3-6-SD 3 6 4.5 2 2 1.5 Full Thread 10 0.5 19.19 CAD Cart
SLHS-M3-8-SD 3 8 4.5 2 2 1.5 Full Thread 10 0.57 19.19 CAD Cart
SLHS-M3-10-SD 3 10 4.5 2 2 1.5 Full Thread 10 0.63 19.19 CAD Cart
SLHS-M3-12-SD 3 12 4.5 2 2 1.5 Full Thread 10 0.7 19.19 CAD Cart
SLHS-M4-6-SD 4 6 5.5 2.8 2.5 2.3 Full Thread 10 0.9 19.19 CAD Cart
SLHS-M4-8-SD 4 8 5.5 2.8 2.5 2.3 Full Thread 10 1.1 19.19 CAD Cart
SLHS-M4-10-SD 4 10 5.5 2.8 2.5 2.3 Full Thread 10 1.2 19.19 CAD Cart
SLHS-M4-12-SD 4 12 5.5 2.8 2.5 2.3 Full Thread 10 1.4 19.19 CAD Cart
SLHS-M4-16-SD 4 16 5.5 2.8 2.5 2.3 Full Thread 10 1.7 19.19 CAD Cart
SLHS-M4-20-SD 4 20 5.5 2.8 2.5 2.3 Full Thread 10 2 19.19 CAD Cart
SLHS-M4-25-SD 4 25 5.5 2.8 2.5 2.3 Full Thread 10 2.4 20.43 CAD Cart
SLHS-M5-8-SD 5 8 7 3 3 2.2 Full Thread 10 1.7 20.43 CAD Cart
SLHS-M5-10-SD 5 10 7 3 3 2.2 Full Thread 10 1.9 20.43 CAD Cart
SLHS-M5-12-SD 5 12 7 3 3 2.2 Full Thread 10 2.2 20.43 CAD Cart
SLHS-M5-16-SD 5 16 7 3 3 2.2 Full Thread 10 2.7 20.43 CAD Cart
SLHS-M5-20-SD 5 20 7 3 3 2.2 Full Thread 10 3.2 20.43 CAD Cart
SLHS-M5-25-SD 5 25 7 3 3 2.2 Full Thread 10 3.8 20.43 CAD Cart
SLHS-M6-8-SD 6 8 8.5 3.5 4 2.5 Full Thread 10 2.6 24.72 CAD Cart
SLHS-M6-10-SD 6 10 8.5 3.5 4 2.5 Full Thread 10 3 24.72 CAD Cart
SLHS-M6-12-SD 6 12 8.5 3.5 4 2.5 Full Thread 10 3.3 24.72 CAD Cart
SLHS-M6-16-SD 6 16 8.5 3.5 4 2.5 Full Thread 10 4 25.02 CAD Cart
SLHS-M6-20-SD 6 20 8.5 3.5 4 2.5 Full Thread 10 4.7 25.63 CAD Cart
SLHS-M6-25-SD 6 25 8.5 3.5 4 2.5 Full Thread 10 5.6 27.02 CAD Cart
SLHS-M6-30-SD 6 30 8.5 3.5 4 2.5 18 10 6.5 28.87 CAD Cart
SLHS-M8-10-SD 8 10 11 4.5 5 3.3 Full Thread 10 5.9 34.55 CAD Cart
SLHS-M8-12-SD 8 12 11 4.5 5 3.3 Full Thread 10 6.5 27.94 CAD Cart
SLHS-M8-16-SD 8 16 11 4.5 5 3.3 Full Thread 10 7.8 29.16 CAD Cart
SLHS-M8-20-SD 8 20 11 4.5 5 3.3 Full Thread 10 9.1 29.93 CAD Cart
SLHS-M8-25-SD 8 25 11 4.5 5 3.3 Full Thread 10 11 31.77 CAD Cart
SLHS-M8-30-SD 8 30 11 4.5 5 3.3 Full Thread 10 12 33.61 CAD Cart
SLHS-M8-35-SD 8 35 11 4.5 5 3.3 22 10 14 35.45 CAD Cart
SLHS-M10-16-SD 10 16 13.5 5.5 6 4 Full Thread 10 13 47.42 CAD Cart
SLHS-M10-20-SD 10 20 13.5 5.5 6 4 Full Thread 10 15 34.55 CAD Cart
SLHS-M10-25-SD 10 25 13.5 5.5 6 4 Full Thread 10 17 35.29 CAD Cart
SLHS-M10-30-SD 10 30 13.5 5.5 6 4 Full Thread 10 20 35.91 CAD Cart
SLHS-M10-35-SD 10 35 13.5 5.5 6 4 Full Thread 10 22 40.21 CAD Cart
SLHS-M10-40-SD 10 40 13.5 5.5 6 4 Full Thread 10 25 71.20 CAD Cart
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
SLHS-SD
Main Body SUSXM7
(S.S. grade:A2)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with small head diameters. Able to reduce the spot facing diameters compared to standard socket head cap screws.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard socket head cap screws.

SLHS-SDSocket Head Cap Screws with Low


Precautions for Use

  • Since the head bearing surface area is small, bearing surface pressure become high.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SLHS-SDSocket Head Cap Screws with Low

Head Diameter and Screw Effective Cross-sectional Area

Part Number Head Diameter(mm) Screw effective cross-
sectional area(mm2
SLH-M3-SD 4.5 5.03
SLH-M4-SD 5.5 8.78
SLH-M5-SD 7 14.2
SLH-M6-SD 8.5 20.1
SLH-M8-SD 11 36.6
SLH-M10-SD 13.5 58

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time