• Special Screws
  • Low Profile Screws・Small Head Screws

SLP

Socket Head Cap Screws with Low Profile with Pilot Recess

  • Space

Dimension Drawing

SLPSocket Head Cap Screws with Low Profile with Pilot Recess寸法図

Specs/CAD

Select

Size(M)
All
4
5
6
8
L
All
8
10
12
16
20

Unit : mm

Part Number M L D1 L1 t Lb Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SLP-M4-8 4 8 7 2.8 1.6 3.5 2 20 1.3 9.53 CAD Cart
SLP-M4-10 4 10 7 2.8 1.6 3.5 2 20 1.4 9.84 CAD Cart
SLP-M5-10 5 10 8.5 3.5 2 4.2 6 20 2 6.75 CAD Cart
SLP-M5-12 5 12 8.5 3.5 2 4.2 6 20 2.3 8.30 CAD Cart
SLP-M5-16 5 16 8.5 3.5 2 4.2 6 20 2.8 8.61 CAD Cart
SLP-M5-20 5 20 8.5 3.5 2 4.2 6 20 3.3 10.14 CAD Cart
SLP-M6-10 6 10 10 4 2.5 5.5 9 20 3.5 11.98 CAD Cart
SLP-M6-12 6 12 10 4 2.5 5.5 9 20 3.8 9.84 CAD Cart
SLP-M6-16 6 16 10 4 2.5 5.5 9 20 4.5 10.46 CAD Cart
SLP-M6-20 6 20 10 4 2.5 5.5 9 20 5.3 10.75 CAD Cart
SLP-M8-12 8 12 13 5 3 7 20 20 7.8 18.42 CAD Cart
SLP-M8-16 8 16 13 5 3 7 20 20 9 13.51 CAD Cart
SLP-M8-20 8 20 13 5 3 7 20 20 10 13.83 CAD Cart
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
SLP
Main Body Equivalent to S45C
Ferrosoferric Oxide Film (Black)
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • These socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Install and remove by using SKP Specialty Key. As the pilot recess guides securely, you can tighten at higher torque more safely.(Commercially available hex keys can also be used for tightening.)

Dedicated Wrench

SLPSocket Head Cap Screws with Low Profile with Pilot Recess


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time