Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNF-M3-5-SD-TZB | M3 | 0.5 | 5 | 5 | 1.3 | 1 | 20 | 0.41 | 5.68 | CAD | Cart |
SNF-M3-6-SD-TZB | M3 | 0.5 | 6 | 5 | 1.3 | 1 | 20 | 0.45 | 5.68 | CAD | Cart |
SNF-M3-8-SD-TZB | M3 | 0.5 | 8 | 5 | 1.3 | 1 | 20 | 0.53 | 5.68 | CAD | Cart |
SNF-M3-10-SD-TZB | M3 | 0.5 | 10 | 5 | 1.3 | 1 | 20 | 0.61 | 5.68 | CAD | Cart |
SNF-M4-6-SD-TZB | M4 | 0.7 | 6 | 6 | 1.4 | 2 | 20 | 0.73 | 5.68 | CAD | Cart |
SNF-M4-8-SD-TZB | M4 | 0.7 | 8 | 6 | 1.4 | 2 | 20 | 0.89 | 5.68 | CAD | Cart |
SNF-M4-10-SD-TZB | M4 | 0.7 | 10 | 6 | 1.4 | 2 | 20 | 1 | 5.68 | CAD | Cart |
SNF-M4-12-SD-TZB | M4 | 0.7 | 12 | 6 | 1.4 | 2 | 20 | 1.2 | 5.68 | CAD | Cart |
SNF-M4-16-SD-TZB | M4 | 0.7 | 16 | 6 | 1.4 | 2 | 20 | 1.5 | 5.68 | CAD | Cart |
SNF-M5-8-SD-TZB | M5 | 0.8 | 8 | 8 | 1.9 | 2 | 20 | 1.7 | 5.99 | CAD | Cart |
SNF-M5-10-SD-TZB | M5 | 0.8 | 10 | 8 | 1.9 | 2 | 20 | 2 | 5.99 | CAD | Cart |
SNF-M5-12-SD-TZB | M5 | 0.8 | 12 | 8 | 1.9 | 2 | 20 | 2.2 | 5.99 | CAD | Cart |
SNF-M5-16-SD-TZB | M5 | 0.8 | 16 | 8 | 1.9 | 2 | 20 | 2.7 | 5.99 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNF-SD-TZB | |
---|---|
Main Body | SWCH Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
- Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.