• Special Screws
  • Low Profile Screws・Small Head Screws

SNF-SD-TZB

Cross Recessed Flat Head Machine Screws with Small Head

  • Slim

Dimension Drawing

SNF-SD-TZBCross Recessed Flat Head Machine Screws with Small Head寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
5
6
8
10
12
16
20
25

Unit : mm

Part Number M L D1 L1 Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SNF-M3-5-SD-TZB 3 5 5 1.3 20 0.41 5.24 CAD Cart
SNF-M3-6-SD-TZB 3 6 5 1.3 20 0.45 5.24 CAD Cart
SNF-M3-8-SD-TZB 3 8 5 1.3 20 0.53 5.24 CAD Cart
SNF-M3-10-SD-TZB 3 10 5 1.3 20 0.61 5.24 CAD Cart
SNF-M3-12-SD-TZB 3 12 5 1.3 20 0.69 5.24 CAD Cart
SNF-M4-6-SD-TZB 4 6 6 1.3 20 0.73 5.24 CAD Cart
SNF-M4-8-SD-TZB 4 8 6 1.3 20 0.89 5.24 CAD Cart
SNF-M4-10-SD-TZB 4 10 6 1.3 20 1 5.24 CAD Cart
SNF-M4-12-SD-TZB 4 12 6 1.3 20 1.2 5.24 CAD Cart
SNF-M4-16-SD-TZB 4 16 6 1.3 20 1.5 5.24 CAD Cart
SNF-M5-8-SD-TZB 5 8 8 1.8 20 1.7 5.53 CAD Cart
SNF-M5-10-SD-TZB 5 10 8 1.8 20 2 5.53 CAD Cart
SNF-M5-12-SD-TZB 5 12 8 1.8 20 2.2 5.53 CAD Cart
SNF-M5-16-SD-TZB 5 16 8 1.8 20 2.7 5.53 CAD Cart
SNF-M5-20-SD-TZB 5 20 8 1.8 20 3.1 5.53 CAD Cart
SNF-M6-10-SD-TZB 6 10 10 2.3 20 3.2 6.15 CAD Cart
SNF-M6-12-SD-TZB 6 12 10 2.3 20 3.5 5.85 CAD Cart
SNF-M6-16-SD-TZB 6 16 10 2.3 20 4.2 5.85 CAD Cart
SNF-M6-20-SD-TZB 6 20 10 2.3 20 4.9 6.15 CAD Cart
SNF-M6-25-SD-TZB 6 25 10 2.3 20 5.8 6.15 CAD Cart
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
SNF-SD-TZB
Main Body SWCH
Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
  • Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time