Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|
SNHS-M4-8-LH | M4 | 0.7 | 8 | 1.5 | 7 | 10 | 1.2 | 18.05 | CAD | Cart |
SNHS-M4-10-LH | M4 | 0.7 | 10 | 1.5 | 7 | 10 | 1.3 | 18.05 | CAD | Cart |
SNHS-M4-12-LH | M4 | 0.7 | 12 | 1.5 | 7 | 10 | 1.2 | 18.05 | CAD | Cart |
SNHS-M4-15-LH | M4 | 0.7 | 15 | 1.5 | 7 | 10 | 1.8 | 18.67 | CAD | Cart |
SNHS-M4-20-LH | M4 | 0.7 | 20 | 1.5 | 7 | 10 | 2.1 | 18.67 | CAD | Cart |
SNHS-M4-25-LH | M4 | 0.7 | 25 | 1.5 | 7 | 10 | 2.5 | 19.14 | CAD | Cart |
SNHS-M4-30-LH | M4 | 0.7 | 30 | 1.5 | 7 | 10 | 2.9 | 19.14 | CAD | Cart |
SNHS-M5-8-LH | M5 | 0.8 | 8 | 2 | 8 | 10 | 1.9 | 19.28 | CAD | Cart |
SNHS-M5-10-LH | M5 | 0.8 | 10 | 2 | 8 | 10 | 2.2 | 19.28 | CAD | Cart |
SNHS-M5-12-LH | M5 | 0.8 | 12 | 2 | 8 | 10 | 2.4 | 19.28 | CAD | Cart |
SNHS-M5-15-LH | M5 | 0.8 | 15 | 2 | 8 | 10 | 2.9 | 19.73 | CAD | Cart |
SNHS-M5-20-LH | M5 | 0.8 | 20 | 2 | 8 | 10 | 3.4 | 19.73 | CAD | Cart |
SNHS-M5-25-LH | M5 | 0.8 | 25 | 2 | 8 | 10 | 4.1 | 20.20 | CAD | Cart |
SNHS-M5-30-LH | M5 | 0.8 | 30 | 2 | 8 | 10 | 4.7 | 20.20 | CAD | Cart |
SNHS-M6-10-LH | M6 | 1 | 10 | 2 | 10 | 10 | 3.2 | 20.34 | CAD | Cart |
SNHS-M6-12-LH | M6 | 1 | 12 | 2 | 10 | 10 | 3.6 | 20.81 | CAD | Cart |
SNHS-M6-15-LH | M6 | 1 | 15 | 2 | 10 | 10 | 4.3 | 21.11 | CAD | Cart |
SNHS-M6-20-LH | M6 | 1 | 20 | 2 | 10 | 10 | 5 | 21.06 | CAD | Cart |
SNHS-M6-25-LH | M6 | 1 | 25 | 2 | 10 | 10 | 5.9 | 21.06 | CAD | Cart |
SNHS-M6-30-LH | M6 | 1 | 30 | 2 | 10 | 10 | 6.9 | 21.06 | CAD | Cart |
SNHS-M8-15-LH | M8 | 1.25 | 15 | 2 | 13 | 10 | 7.8 | 22.78 | CAD | Cart |
SNHS-M8-20-LH | M8 | 1.25 | 20 | 2 | 13 | 10 | 9.2 | 23.06 | CAD | Cart |
SNHS-M8-25-LH | M8 | 1.25 | 25 | 2 | 13 | 10 | 11 | 23.36 | CAD | Cart |
SNHS-M8-30-LH | M8 | 1.25 | 30 | 2 | 13 | 10 | 12 | 23.36 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNHS-LH | |
---|---|
Main body | Equivalent to SUS304 |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexagon Head Bolt with low head.
- For space-saving of equipment/device and applications with a limited top space.