Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Applicable Screwdriver | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SRSHS-M2-4 | M2 | 0.4 | 4 | 3 | 0.6 | SRSHB-0 | SRD-6.35 | 10 | 0.089 | 12.49 | CAD | Cart |
SRSHS-M2-5 | M2 | 0.4 | 5 | 3 | 0.6 | SRSHB-0 | SRD-6.35 | 10 | 0.11 | 12.49 | CAD | Cart |
SRSHS-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | SRSHB-0 | SRD-6.35 | 10 | 0.12 | 12.49 | CAD | Cart |
SRSHS-M2-8 | M2 | 0.4 | 8 | 3 | 0.6 | SRSHB-0 | SRD-6.35 | 10 | 0.16 | 12.49 | CAD | Cart |
SRSHS-M2.5-4 | M2.5 | 0.45 | 4 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.15 | 12.49 | CAD | Cart |
SRSHS-M2.5-5 | M2.5 | 0.45 | 5 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.18 | 12.49 | CAD | Cart |
SRSHS-M2.5-6 | M2.5 | 0.45 | 6 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.21 | 12.49 | CAD | Cart |
SRSHS-M2.5-8 | M2.5 | 0.45 | 8 | 3.8 | 0.8 | SRSHB-1 | SRD-6.35 | 10 | 0.28 | 12.49 | CAD | Cart |
SRSHS-M3-6 | M3 | 0.5 | 6 | 6 | 1.3 | SRSHB-2 | SRD-6.35 | 20 | 0.44 | 9.82 | CAD | Cart |
SRSHS-M3-8 | M3 | 0.5 | 8 | 6 | 1.3 | SRSHB-2 | SRD-6.35 | 20 | 0.53 | 9.82 | CAD | Cart |
SRSHS-M3-10 | M3 | 0.5 | 10 | 6 | 1.3 | SRSHB-2 | SRD-6.35 | 20 | 0.61 | 10.19 | CAD | Cart |
SRSHS-M3-12 | M3 | 0.5 | 12 | 6 | 1.3 | SRSHB-2 | SRD-6.35 | 20 | 0.69 | 10.19 | CAD | Cart |
SRSHS-M4-8 | M4 | 0.7 | 8 | 8 | 1.5 | SRSHB-3 | SRD-6.35 | 20 | 1 | 10.51 | CAD | Cart |
SRSHS-M4-10 | M4 | 0.7 | 10 | 8 | 1.5 | SRSHB-3 | SRD-6.35 | 20 | 1.2 | 10.51 | CAD | Cart |
SRSHS-M4-12 | M4 | 0.7 | 12 | 8 | 1.5 | SRSHB-3 | SRD-6.35 | 20 | 1.3 | 10.74 | CAD | Cart |
SRSHS-M4-16 | M4 | 0.7 | 16 | 8 | 1.5 | SRSHB-3 | SRD-6.35 | 20 | 1.6 | 11.08 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRSHS | |
---|---|
Main unit | SUSXM7 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measuresCharacteristics
- Tamper resistant screws with head height of 1.5mm or less.
- This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, making them excellent for theft prevention.
- After mounting these do not protrude by much, so they do not affect the appearance.
- Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.