Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SSH-M2-4-EL | M2 | 0.4 | 4 | 4 | 1.1 | 1.3 | 1.2 | 0.3 | 10 | 0.11 | 14.59 | CAD | Cart |
SSH-M2-5-EL | M2 | 0.4 | 5 | 4 | 1.1 | 1.3 | 1.2 | 0.3 | 10 | 0.13 | 10.96 | CAD | Cart |
SSH-M2-6-EL | M2 | 0.4 | 6 | 4 | 1.1 | 1.3 | 1.2 | 0.3 | 10 | 0.15 | 10.96 | CAD | Cart |
SSH-M2-8-EL | M2 | 0.4 | 8 | 4 | 1.1 | 1.3 | 1.2 | 0.3 | 10 | 0.19 | 11.10 | CAD | Cart |
SSH-M2-10-EL | M2 | 0.4 | 10 | 4 | 1.1 | 1.3 | 1.2 | 0.3 | 10 | 0.23 | 11.10 | CAD | Cart |
SSH-M2-12-EL | M2 | 0.4 | 12 | 4 | 1.1 | 1.3 | 1.2 | 0.3 | 10 | 0.29 | 11.10 | CAD | Cart |
SSH-M2.5-4-EL | M2.5 | 0.45 | 4 | 5 | 1.3 | 1.3 | 1.5 | 0.4 | 10 | 0.23 | 14.59 | CAD | Cart |
SSH-M2.5-5-EL | M2.5 | 0.45 | 5 | 5 | 1.3 | 1.3 | 1.5 | 0.4 | 10 | 0.26 | 10.96 | CAD | Cart |
SSH-M2.5-6-EL | M2.5 | 0.45 | 6 | 5 | 1.3 | 1.3 | 1.5 | 0.4 | 10 | 0.29 | 10.96 | CAD | Cart |
SSH-M2.5-8-EL | M2.5 | 0.45 | 8 | 5 | 1.3 | 1.3 | 1.5 | 0.4 | 10 | 0.35 | 11.10 | CAD | Cart |
SSH-M2.5-10-EL | M2.5 | 0.45 | 10 | 5 | 1.3 | 1.3 | 1.5 | 0.4 | 10 | 0.41 | 11.10 | CAD | Cart |
SSH-M2.5-12-EL | M2.5 | 0.45 | 12 | 5 | 1.3 | 1.3 | 1.5 | 0.4 | 10 | 0.47 | 11.40 | CAD | Cart |
SSH-M3-4-EL | M3 | 0.5 | 4 | 6 | 1.3 | 1.5 | 2 | 0.7 | 10 | 0.36 | 12.78 | CAD | Cart |
SSH-M3-5-EL | M3 | 0.5 | 5 | 6 | 1.3 | 1.5 | 2 | 0.7 | 10 | 0.4 | 8.82 | CAD | Cart |
SSH-M3-6-EL | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 0.7 | 10 | 0.44 | 7.07 | CAD | Cart |
SSH-M3-8-EL | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 0.7 | 10 | 0.53 | 7.21 | CAD | Cart |
SSH-M3-10-EL | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 0.7 | 10 | 0.61 | 7.55 | CAD | Cart |
SSH-M3-12-EL | M3 | 0.5 | 12 | 6 | 1.3 | 1.5 | 2 | 0.7 | 10 | 0.69 | 8.82 | CAD | Cart |
SSH-M4-6-EL | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 2.5 | 1.7 | 10 | 0.89 | 6.60 | CAD | Cart |
SSH-M4-8-EL | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 1.7 | 10 | 1 | 7.07 | CAD | Cart |
SSH-M4-10-EL | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 1.7 | 10 | 1.2 | 7.21 | CAD | Cart |
SSH-M4-12-EL | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 2.5 | 1.7 | 10 | 1.3 | 7.55 | CAD | Cart |
SSH-M4-16-EL | M4 | 0.7 | 16 | 8 | 1.5 | 2 | 2.5 | 1.7 | 10 | 1.6 | 8.06 | CAD | Cart |
SSH-M4-20-EL | M4 | 0.7 | 20 | 8 | 1.5 | 2 | 2.5 | 1.7 | 10 | 1.9 | 9.83 | CAD | Cart |
SSH-M5-6-EL | M5 | 0.8 | 6 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 0.73 | 8.36 | CAD | Cart |
SSH-M5-8-EL | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 0.98 | 7.62 | CAD | Cart |
SSH-M5-10-EL | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 1.2 | 7.92 | CAD | Cart |
SSH-M5-12-EL | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 1.5 | 7.92 | CAD | Cart |
SSH-M5-16-EL | M5 | 0.8 | 16 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 2 | 8.52 | CAD | Cart |
SSH-M5-20-EL | M5 | 0.8 | 20 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 2.5 | 9.06 | CAD | Cart |
SSH-M5-25-EL | M5 | 0.8 | 25 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 3.1 | 12.01 | CAD | Cart |
SSH-M6-6-EL | M6 | 1 | 6 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 1.2 | 11.24 | CAD | Cart |
SSH-M6-8-EL | M6 | 1 | 8 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 1.6 | 8.36 | CAD | Cart |
SSH-M6-10-EL | M6 | 1 | 10 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 1.9 | 8.82 | CAD | Cart |
SSH-M6-12-EL | M6 | 1 | 12 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 2.3 | 9.06 | CAD | Cart |
SSH-M6-16-EL | M6 | 1 | 16 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 3 | 9.96 | CAD | Cart |
SSH-M6-20-EL | M6 | 1 | 20 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 3.8 | 10.79 | CAD | Cart |
SSH-M6-25-EL | M6 | 1 | 25 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 4.8 | 12.01 | CAD | Cart |
SSH-M6-30-EL | M6 | 1 | 30 | 10 | 1.5 | 3 | 4 | 6.3 | 10 | 5.5 | 12.91 | CAD | Cart |
SSH-M8-8-EL | M8 | 1.25 | 8 | 13 | 1.5 | 4 | 5 | 14 | 10 | 3 | 17.92 | CAD | Cart |
SSH-M8-10-EL | M8 | 1.25 | 10 | 13 | 1.5 | 4 | 5 | 14 | 10 | 3.6 | 13.81 | CAD | Cart |
SSH-M8-12-EL | M8 | 1.25 | 12 | 13 | 1.5 | 4 | 5 | 14 | 10 | 4.2 | 14.89 | CAD | Cart |
SSH-M8-16-EL | M8 | 1.25 | 16 | 13 | 1.5 | 4 | 5 | 14 | 10 | 5.4 | 15.80 | CAD | Cart |
SSH-M8-20-EL | M8 | 1.25 | 20 | 13 | 1.5 | 4 | 5 | 14 | 10 | 6.7 | 16.39 | CAD | Cart |
SSH-M8-25-EL | M8 | 1.25 | 25 | 13 | 1.5 | 4 | 5 | 14 | 10 | 8.3 | 17.63 | CAD | Cart |
SSH-M8-30-EL | M8 | 1.25 | 30 | 13 | 1.5 | 4 | 5 | 14 | 10 | 10 | 19.73 | CAD | Cart |
SSH-M10-10-EL | M10 | 1.5 | 10 | 16 | 1.5 | 5 | 6 | 27 | 10 | 4.6 | 23.82 | CAD | Cart |
SSH-M10-12-EL | M10 | 1.5 | 12 | 16 | 1.5 | 5 | 6 | 27 | 10 | 5.6 | 18.05 | CAD | Cart |
SSH-M10-16-EL | M10 | 1.5 | 16 | 16 | 1.5 | 5 | 6 | 27 | 10 | 7.6 | 19.90 | CAD | Cart |
SSH-M10-20-EL | M10 | 1.5 | 20 | 16 | 1.5 | 5 | 6 | 27 | 10 | 9.6 | 21.06 | CAD | Cart |
SSH-M10-25-EL | M10 | 1.5 | 25 | 16 | 1.5 | 5 | 6 | 27 | 10 | 12 | 22.92 | CAD | Cart |
SSH-M10-30-EL | M10 | 1.5 | 30 | 16 | 1.5 | 5 | 6 | 27 | 10 | 15 | 25.34 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSH-EL | |
---|---|
Main Body | SCM435 Electroless Nickel Plating |
Strength Class | Thread:10.9 Head*1: 5.8(M2-M8) 4.8(M10) |
*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.
Application
Reducing the size of equipment and devicesCharacteristics
- The head height for all screws is 1.5 mm or less.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVSHS Socket Head Cap Screws with Special Low Profile with Ventilation Hole(SVSHS), and SSHS-FT Socket Head Cap Screws with Special Low Profile with long thread(SSHS-FT)are available.