• Special Screws
  • Low Profile Screws・Small Head Screws

SSHS-ALK

Hex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch)

  • Space

Dimension Drawing

SSHS-ALKHex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch)寸法図

Specs/CAD

Select

Size(M)
All
2
2.5
3
4
5
6
8
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M L D1 L1 B t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SSHS-M2-4-ALK 2 4 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.33 33.46 CAD Cart
SSHS-M2-5-ALK 2 5 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.35 15.96 CAD Cart
SSHS-M2-6-ALK 2 6 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.37 15.96 CAD Cart
SSHS-M2-8-ALK 2 8 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.41 15.96 CAD Cart
SSHS-M2-10-ALK 2 10 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.45 16.73 CAD Cart
SSHS-M2-12-ALK 2 12 4 1.1 1.3 1.2 0.8 1.6 0.12 10 0.51 17.51 CAD Cart
SSHS-M2.5-4-ALK 2.5 4 5 1.3 1.3 1.5 0.9 2 0.24 10 0.26 33.46 CAD Cart
SSHS-M2.5-5-ALK 2.5 5 5 1.3 1.3 1.5 0.9 2 0.24 10 0.29 15.96 CAD Cart
SSHS-M2.5-6-ALK 2.5 6 5 1.3 1.3 1.5 0.9 2 0.24 10 0.32 15.96 CAD Cart
SSHS-M2.5-8-ALK 2.5 8 5 1.3 1.3 1.5 0.9 2 0.24 10 0.38 15.96 CAD Cart
SSHS-M2.5-10-ALK 2.5 10 5 1.3 1.3 1.5 0.9 2 0.24 10 0.44 16.73 CAD Cart
SSHS-M2.5-12-ALK 2.5 12 5 1.3 1.3 1.5 0.9 2 0.24 10 0.5 17.51 CAD Cart
SSHS-M3-4-ALK 3 4 6 1.3 1.5 2 1 2.5 0.43 10 0.39 31.92 CAD Cart
SSHS-M3-5-ALK 3 5 6 1.3 1.5 2 1 2.5 0.43 10 0.43 18.26 CAD Cart
SSHS-M3-6-ALK 3 6 6 1.3 1.5 2 1 2.5 0.43 10 0.47 14.43 CAD Cart
SSHS-M3-8-ALK 3 8 6 1.3 1.5 2 1 2.5 0.43 10 0.56 16.58 CAD Cart
SSHS-M3-10-ALK 3 10 6 1.3 1.5 2 1 2.5 0.43 10 0.64 17.82 CAD Cart
SSHS-M3-12-ALK 3 12 6 1.3 1.5 2 1 2.5 0.43 10 0.72 18.73 CAD Cart
SSHS-M4-5-ALK 4 5 8 1.5 2 2.5 1.4 3.3 1 10 0.94 28.08 CAD Cart
SSHS-M4-6-ALK 4 6 8 1.5 2 2.5 1.4 3.3 1 10 1.1 10.61 CAD Cart
SSHS-M4-8-ALK 4 8 8 1.5 2 2.5 1.4 3.3 1 10 1.3 11.06 CAD Cart
SSHS-M4-10-ALK 4 10 8 1.5 2 2.5 1.4 3.3 1 10 1.4 11.21 CAD Cart
SSHS-M4-12-ALK 4 12 8 1.5 2 2.5 1.4 3.3 1 10 1.7 12.59 CAD Cart
SSHS-M4-16-ALK 4 16 8 1.5 2 2.5 1.4 3.3 1 10 2 13.36 CAD Cart
SSHS-M5-6-ALK 5 6 9 1.5 3 3 1.6 4.2 2.1 10 1.1 17.05 CAD Cart
SSHS-M5-8-ALK 5 8 9 1.5 3 3 1.6 4.2 2.1 10 1.4 13.05 CAD Cart
SSHS-M5-10-ALK 5 10 9 1.5 3 3 1.6 4.2 2.1 10 1.6 13.05 CAD Cart
SSHS-M5-12-ALK 5 12 9 1.5 3 3 1.6 4.2 2.1 10 1.9 13.05 CAD Cart
SSHS-M5-16-ALK 5 16 9 1.5 3 3 1.6 4.2 2.1 10 2.4 14.43 CAD Cart
SSHS-M5-20-ALK 5 20 9 1.5 3 3 1.6 4.2 2.1 10 2.9 14.59 CAD Cart
SSHS-M5-25-ALK 5 25 9 1.5 3 3 1.6 4.2 2.1 10 3.5 24.56 CAD Cart
SSHS-M6-6-ALK 6 6 10 1.5 3 4 0 5 3.5 10 1.4 24.86 CAD Cart
SSHS-M6-8-ALK 6 8 10 1.5 3 4 2 5 3.5 10 1.8 16.58 CAD Cart
SSHS-M6-10-ALK 6 10 10 1.5 3 4 2 5 3.5 10 2.1 16.28 CAD Cart
SSHS-M6-12-ALK 6 12 10 1.5 3 4 2 5 3.5 10 2.5 16.58 CAD Cart
SSHS-M6-16-ALK 6 16 10 1.5 3 4 2 5 3.5 10 3.2 17.05 CAD Cart
SSHS-M6-20-ALK 6 20 10 1.5 3 4 2 5 3.5 10 4 18.26 CAD Cart
SSHS-M6-25-ALK 6 25 10 1.5 3 4 2 5 3.5 10 5 19.80 CAD Cart
SSHS-M6-30-ALK 6 30 10 1.5 3 4 2 5 3.5 10 5.7 21.03 CAD Cart
SSHS-M8-8-ALK 8 8 13 1.5 4 5 0 6.7 8.6 10 3.3 36.23 CAD Cart
SSHS-M8-10-ALK 8 10 13 1.5 4 5 2.5 6.7 8.6 10 3.9 34.83 CAD Cart
SSHS-M8-12-ALK 8 12 13 1.5 4 5 2.5 6.7 8.6 10 4.5 26.10 CAD Cart
SSHS-M8-16-ALK 8 16 13 1.5 4 5 2.5 6.7 8.6 10 5.7 26.85 CAD Cart
SSHS-M8-20-ALK 8 20 13 1.5 4 5 2.5 6.7 8.6 10 7 25.96 CAD Cart
SSHS-M8-25-ALK 8 25 13 1.5 4 5 2.5 6.7 8.6 10 8.6 27.64 CAD Cart
SSHS-M8-30-ALK 8 30 13 1.5 4 5 2.5 6.7 8.6 10 10 30.23 CAD Cart

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SSHS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2-50

Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • Stainless steel hex socket head cap screw with special low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • All head heights are 1.5mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time