Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque (N・m) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SSHS-M3-16-FT | M3 | 0.5 | 16 | 6 | 1.3 | 1.5 | 2 | 0.6 | 0.89 | 7.06 | CAD | Cart |
SSHS-M3-20-FT | M3 | 0.5 | 20 | 6 | 1.3 | 1.5 | 2 | 0.6 | 1.1 | 8.65 | CAD | Cart |
SSHS-M3-25-FT | M3 | 0.5 | 25 | 6 | 1.3 | 1.5 | 2 | 0.6 | 1.3 | 10.31 | CAD | Cart |
SSHS-M3-30-FT | M3 | 0.5 | 30 | 6 | 1.3 | 1.5 | 2 | 0.6 | 1.6 | 12.49 | CAD | Cart |
SSHS-M3-40-FT | M3 | 0.5 | 40 | 6 | 1.3 | 1.5 | 2 | 0.6 | 2.1 | 15.43 | CAD | Cart |
SSHS-M3-50-FT | M3 | 0.5 | 50 | 6 | 1.3 | 1.5 | 2 | 0.6 | 2.6 | 18.58 | CAD | Cart |
SSHS-M4-20-FT | M4 | 0.7 | 20 | 8 | 1.5 | 2 | 2.5 | 1.5 | 2 | 9.70 | CAD | Cart |
SSHS-M4-25-FT | M4 | 0.7 | 25 | 8 | 1.5 | 2 | 2.5 | 1.5 | 2.5 | 11.30 | CAD | Cart |
SSHS-M4-30-FT | M4 | 0.7 | 30 | 8 | 1.5 | 2 | 2.5 | 1.5 | 3 | 13.79 | CAD | Cart |
SSHS-M4-40-FT | M4 | 0.7 | 40 | 8 | 1.5 | 2 | 2.5 | 1.5 | 4 | 16.27 | CAD | Cart |
SSHS-M4-50-FT | M4 | 0.7 | 50 | 8 | 1.5 | 2 | 2.5 | 1.5 | 4.5 | 18.73 | CAD | Cart |
SSHS-M4-60-FT | M4 | 0.7 | 60 | 8 | 1.5 | 2 | 2.5 | 1.5 | 5 | 22.01 | CAD | Cart |
SSHS-M5-30-FT | M5 | 0.8 | 30 | 9 | 1.5 | 3 | 3 | 3.1 | 4.1 | 14.44 | CAD | Cart |
SSHS-M5-40-FT | M5 | 0.8 | 40 | 9 | 1.5 | 3 | 3 | 3.1 | 5.6 | 17.90 | CAD | Cart |
SSHS-M5-50-FT | M5 | 0.8 | 50 | 9 | 1.5 | 3 | 3 | 3.1 | 7.2 | 21.40 | CAD | Cart |
SSHS-M5-60-FT | M5 | 0.8 | 60 | 9 | 1.5 | 3 | 3 | 3.1 | 8.7 | 24.71 | CAD | Cart |
SSHS-M5-70-FT | M5 | 0.8 | 70 | 9 | 1.5 | 3 | 3 | 3.1 | 10 | 28.07 | CAD | Cart |
SSHS-M6-40-FT | M6 | 1 | 40 | 10 | 1.5 | 3 | 4 | 5.3 | 8.2 | 20.04 | CAD | Cart |
SSHS-M6-50-FT | M6 | 1 | 50 | 10 | 1.5 | 3 | 4 | 5.3 | 10 | 24.22 | CAD | Cart |
SSHS-M6-60-FT | M6 | 1 | 60 | 10 | 1.5 | 3 | 4 | 5.3 | 13 | 28.07 | CAD | Cart |
SSHS-M6-70-FT | M6 | 1 | 70 | 10 | 1.5 | 3 | 4 | 5.3 | 15 | 32.18 | CAD | Cart |
SSHS-M8-40-FT | M8 | 1.25 | 40 | 13 | 1.5 | 4 | 5 | 12 | 14 | 22.79 | CAD | Cart |
SSHS-M8-50-FT | M8 | 1.25 | 50 | 13 | 1.5 | 4 | 5 | 12 | 18 | 27.18 | CAD | Cart |
SSHS-M8-60-FT | M8 | 1.25 | 60 | 13 | 1.5 | 4 | 5 | 12 | 22 | 31.31 | CAD | Cart |
SSHS-M8-70-FT | M8 | 1.25 | 70 | 13 | 1.5 | 4 | 5 | 12 | 26 | 35.14 | CAD | Cart |
SSHS-M10-40-FT | M10 | 1.5 | 40 | 16 | 1.5 | 5 | 6 | 18 | 20 | 25.93 | CAD | Cart |
SSHS-M10-50-FT | M10 | 1.5 | 50 | 16 | 1.5 | 5 | 6 | 18 | 26 | 30.80 | CAD | Cart |
SSHS-M10-60-FT | M10 | 1.5 | 60 | 16 | 1.5 | 5 | 6 | 18 | 32 | 35.14 | CAD | Cart |
SSHS-M10-70-FT | M10 | 1.5 | 70 | 16 | 1.5 | 5 | 6 | 18 | 39 | 39.37 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSHS-FT | |
---|---|
Main Body | SUS304 |
Application
Reducing the size of equipment and devicesCharacteristics
- Full thread socket head cap screws with special low Profile.
- The head height for all screws is 1.5 mm or less.
- Intended for reducing the size of devices and applications with limited overhead space.