• Special Screws
  • Low Profile Screws・Small Head Screws

Hex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)

SSHS-UC

  • Space
  • Decoration

Dimension Drawing

SSHS-UCHex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque *1
(N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSHS-M3-4-UC M3 0.5 4 6 1.3 1.5 2 0.39 1300 10 3.6 23.14 CAD Cart
SSHS-M3-5-UC M3 0.5 5 6 1.3 1.5 2 0.39 1300 10 4 23.14 CAD Cart
SSHS-M3-6-UC M3 0.5 6 6 1.3 1.5 2 0.39 1300 10 4.4 18.50 CAD Cart
SSHS-M4-5-UC M4 0.7 5 8 1.5 2 2.5 0.93 1420 10 8.3 21.29 CAD Cart
SSHS-M4-6-UC M4 0.7 6 8 1.5 2 2.5 0.93 1420 10 8.9 21.29 CAD Cart
SSHS-M4-8-UC M4 0.7 8 8 1.5 2 2.5 0.93 1420 10 10 16.66 CAD Cart
SSHS-M5-6-UC M5 0.8 6 9 1.5 3 3 1.8 3000 10 7.3 24.06 CAD Cart
SSHS-M5-8-UC M5 0.8 8 9 1.5 3 3 1.8 3000 10 9.8 24.06 CAD Cart
SSHS-M5-10-UC M5 0.8 10 9 1.5 3 3 1.8 3000 10 12 19.43 CAD Cart
SSHS-M6-6-UC M6 1 6 10 1.5 3 4 4.6 7770 10 12 25.91 CAD Cart
SSHS-M6-8-UC M6 1 8 10 1.5 3 4 4.6 7770 10 16 25.91 CAD Cart
SSHS-M6-10-UC M6 1 10 10 1.5 3 4 4.6 7770 10 19 21.29 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SSHS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • These stainless steel hex socket head cap screws with special low profile are for fixing thin plates.
  • Because SSHS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SSHS-UCHex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)

  • All head heights are 1.5mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SSHS-UCHex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)


Product List

Click here to see Low Profile Screws・Small Head Screws

Click here to see Special Screws

Most Read