Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque(N・m) | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SSHT-M3-6 | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 0.6 | 0.25 | 9.54 | CAD | Cart |
SSHT-M3-8 | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 0.6 | 0.3 | 10.46 | CAD | Cart |
SSHT-M3-10 | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 0.6 | 0.35 | 11.12 | CAD | Cart |
SSHT-M4-8 | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 1.2 | 0.59 | 11.08 | CAD | Cart |
SSHT-M4-10 | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 1.2 | 0.67 | 11.78 | CAD | Cart |
SSHT-M4-12 | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 2.5 | 1.2 | 0.76 | 12.46 | CAD | Cart |
SSHT-M5-10 | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 2.5 | 0.7 | 12.12 | CAD | Cart |
SSHT-M5-12 | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 2.5 | 0.84 | 12.84 | CAD | Cart |
SSHT-M5-16 | M5 | 0.8 | 16 | 9 | 1.5 | 3 | 3 | 2.5 | 1.12 | 14.44 | CAD | Cart |
SSHT-M6-10 | M6 | 1 | 10 | 10 | 1.5 | 3 | 4 | 5 | 1.1 | 13.00 | CAD | Cart |
SSHT-M6-12 | M6 | 1 | 12 | 10 | 1.5 | 3 | 4 | 5 | 1.31 | 13.44 | CAD | Cart |
SSHT-M6-16 | M6 | 1 | 16 | 10 | 1.5 | 3 | 4 | 5 | 1.7 | 14.60 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSHT | |
---|---|
Main Body | TW435(Grade2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts,and robots.
Reducing the size of equipment and devices.
FPD production equipment, semiconductor devices,
electrical and electronic equipment, aquatic applications, and
electrochemical plating
Characteristics
- Socket head cap screws with special low profile made of pure titanium.
- The head height for all screws is 1.5 mm or less.
- Specific gravity is approximately 60% of stainless steel.
- Useful for space and weight saving of devices.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
- About the features of titanium⇒Properties of Titanium