NBK logo

  • Special Screws
  • Low Profile Screws, Small Head Screws

Hex Socket Head Cap Screw with Special Low Profile (SUS316L, with Ventilation Hole)

SVSHL

  • Vacuum
  • Space
  • Cleanroom Specification
  • Nonmagnetic

Dimension Drawing

SVSHLHex Socket Head Cap Screw with Special Low Profile (SUS316L, with Ventilation Hole)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVSHL-M3-6 M3 0.5 6 6 1.3 1.5 2 1.2 10 0.41 58.78 CAD Cart
SVSHL-M3-8 M3 0.5 8 6 1.3 1.5 2 1.2 10 0.5 58.78 CAD Cart
SVSHL-M3-10 M3 0.5 10 6 1.3 1.5 2 1.2 10 0.58 58.78 CAD Cart
SVSHL-M4-6 M4 0.7 6 8 1.5 2 2.5 1.5 10 0.72 68.00 CAD Cart
SVSHL-M4-8 M4 0.7 8 8 1.5 2 2.5 1.5 10 0.92 68.00 CAD Cart
SVSHL-M4-10 M4 0.7 10 8 1.5 2 2.5 1.5 10 1.1 68.00 CAD Cart
SVSHL-M5-8 M5 0.8 8 9 1.5 3 3 1.5 10 1.4 71.69 CAD Cart
SVSHL-M5-10 M5 0.8 10 9 1.5 3 3 1.5 10 1.6 71.69 CAD Cart
SVSHL-M5-12 M5 0.8 12 9 1.5 3 3 1.5 10 1.9 71.69 CAD Cart
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
SVSHL
Main Body SUS316L
Strength Class A4 - 70

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • These are high-strength hex socket head cap screws with special low profiles. All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • To distinguish from SVSHS, SVSHL has a cup point tip.

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHLHex Socket Head Cap Screw with Special Low Profile (SUS316L, with Ventilation Hole)


Product List

Click here to see Low Profile Screws, Small Head Screws

Click here to see Special Screws